Part Number: U022-015
Make the connection between a USB device and your computer's USB port. This USB 2.0 A/B Gold Device Cable assures that you get maximum performance from USB 2.0 devices (e.g. printers, external hard drives). It supports fast data transfer rates up to 480 Mbps, and is backward compatible with USB 1.1.
- Meets or exceeds USB 2.0 specifications
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
- Gold-plated connectors provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This gold USB 2.0 A/B device cable meets or exceeds USB 2.0 specifications. Connects a USB device to a USB port on a computer or hub. Backward compatible - can be used with older USB 1.1 applications as well. All USB 2.0 cabling includes superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Meets or exceeds USB 2.0 specifications
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold-plated connectors and gold-plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable
- USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller
Package Includes
- 15-ft. (4.57 m) USB 2.0 Gold Cable USB-A to USB-B
Specifications
OVERVIEW
UPC Code | 037332122988 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.34 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
Model Number | Description | |
---|---|---|
U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- U022-Series USB 2.0 A/B Gold Device Cable
https://tripplite.eaton.com/video/u022-series-usb-2-0-a-b-gold-device-cable/60585
Product Images