Part Number: U028-006
This Model has been retired and has not been replaced. More information for the U028-006 is available on the model support page
Overview
Tripp Lite's 6-ft. gold USB2.0 A/Mini-B 4-pin device cable Meets or Exceeds USB 2.0 Specifications. Connects a Digital camera, PDA, Cell Phone, etc to a USB port on a computer or hub. Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 4-Pin Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Gold plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
Specifications
OVERVIEW
UPC Code | 037332128072 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB MINI-B 4-PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
Model Number | Description | |
---|---|---|
U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Useful Web Pages
Product Images