Part Number: U040-006-C
USB cable connects a smartphone or other USB-C device to the USB-C port on your computer, charger or power bank.
- Power Delivery cable supports 20V 3A (60W) power output for charging host device
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
USB-C Cable Connects Devices for Charging
This USB cable (M/M) is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBook Pros, Chromebooks and Windows laptops. It allows you to connect your notebook computer to a docking station, your Apple or Android device to a wall charger or power bank, or an external hard drive to a PC or tablet, to name just a few valuable uses for the cable.
PD Charging Cable Supports up to 60W for Syncing and Charging Mobile Devices
The Power Delivery cable provides power output up to 20V 3A (60W), which is sufficient for fast charging, syncing and powering most smartphones and other mobile devices. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB-C to USB-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
System Requirements
Devices with USB-C or Thunderbolt 3 ports
Package Includes
U040-006-C USB-C to USB-C Cable, M/M, Black, 6 ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332190154 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 60W |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
CHARGING
Total Charging Amps | 3A |
Total Charging Watts | 60 |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5MM |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
Unit Dimensions (hwd / in.) | 7.000 x 9.000 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images