Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extend distances of USB 2.0 cables with this extension cable
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
  • Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/24 AWG data lines
  • Gold plated connectors provide superior conductivity

Overview

This 10-ft. (3.05 m) USB gold extension cable is manufactured using USB 2.0 cable. It is designed specifically for use with USB 2.0 A/B device cables. This cable is backwards compatible and can also be used with the older USB 1.1 cables. Made with superior foil shielding for reliable error-free data communications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) makes it perfect for multimedia applications. the cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
  • Gold plated connectors provide superior conductivity
  • Extend distances of USB 2.0 cables with this extension cable

System Requirements

  • Any device requiring a longer USB cable

Package Includes

  • 10-ft. (3.05 m) USB 2.0 Gold Extension Cable (USB A M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116543
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.24
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 86% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) U209-000-R U209-000-R USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.