Part Number: U024-06N-PM
- Secure a USB A female port in a fixed location, such as a motherboard, podium, or kiosk
- Extend distances of USB 2.0 cables with this extension cable
- Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
- Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/20 AWG data lines
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 6-in. (15.24 cm) Panel Mount USB extension cable is manufactured using USB2.0 cable. It features a panel mount connector that allows you to secure a USB A female port in a fixed location, such as a motherboard, podium, or kiosk. It is designed for use with USB 2.0 device cables, but is backwards compatible and can also be used with USB 1.1 cables. Made with superior foil shielding for reliable error-free data communications. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Secure a USB A female port in a fixed location, such as a motherboard, podium, or kiosk
- Extend distances of USB 2.0 cables with this extension cable
- Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
- Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28/20 AWG data lines
System Requirements
- Any device requiring a longer USB cable
Package Includes
- U024-06N-PM 6 in. Panel Mount USB 2.0 Extension Cable (USB A M/F)
Specifications
OVERVIEW
UPC Code | 037332178459 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) - PANEL MOUNT |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 89% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images