Part Number: U024-06N-HUB
This Model has been retired and has not been replaced. More information for the U024-06N-HUB is available on the model support page
Overview
Features
- 6 in. USB 2.0 A-A Extension with Piggy-back charging port
- Allows charging/syncing of cell / smartphones
- 480mbps data pass-through
- 500mA on the charging port
System Requirements
- Computer with USB 2.0 port
Package Includes
- USB 2.0 Port Liberator A/A Extension Cable With Built-in Charging Hub - 6 in.
Specifications
OVERVIEW
UPC Code | 037332173256 |
Technology | USB 2.0 (High Speed) |
OUTPUT
Output Amp Capacity | 0.5 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
PHYSICAL
Color | Gray; White |
Shipping Dimensions (hwd / in.) | 6.70 x 4.70 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |