Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects your USB-enabled computer or laptop to a 10/100 Mbps Ethernet network without installing an internal Ethernet card.
  • Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
  • Supports USB 2.0 speeds to ensure efficient data transfers
  • Sustains full 10/100 Mbps network speeds for fast Ethernet browsing
  • Works with most laptops and PCs running Windows, Mac or Linux
  • USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
  • 3-year limited warranty

Features

Connects Your USB Device to a Wired Ethernet Network without an Internet Card Installed
This USB to Ethernet adapter allows you to instantly connect your computer, laptop, tablet or other USB-compatible device to a wired 10/100 Mbps Ethernet network, even if your device has no NIC (Network Interface Controller) installed. The adapter is a more convenient, less expensive way to go online than opening your device and installing an internal Ethernet card.
Plug and Play with No Power Supply Needed
This USB 2.0 Ethernet adapter offers access to an Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Just connect the built-in USB cable to your device’s USB port (which also powers the adapter), and wait for the installation process to finish (you may have to reboot your computer). Then, connect the RJ45 port to a LAN port using a Cat5e/6 network cable (such as N201-Series Cat6 UTP patch cable, sold separately). The adapter works with Windows, Mac and Linux operating systems. It is backward compatible with USB 1.1 devices.
Delivers Full Ethernet Performance
The compact USB to Ethernet adapter supports full 10/100 Mbps network speeds and USB 2.0 speeds, allowing you to transfer data quickly and stream audio and video. It’s compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. It supports full duplex with IEEE 802.3x flow control and half duplex with backpressure flow control. LEDs indicate successful data transfers.

System Requirements

  • IBM-compatible Pentium PC or Mac with 233 MHz or faster
  • 64 MB RAM or more
  • Computer or laptop with USB port
  • Windows (through 10), Mac (through 10.10/10.11) or Linux Kernel (2.6.14 and later) OS

Package Includes

  • U236-000-R USB 2.0 Ethernet NIC Adapter
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163127
TechnologyCat5/5e; Cat6; USB 2.0 (High Speed)
Country/RegionGlobal
INPUT
Bus Powered  Yes
Product Length (in.)7.5
POWER
Power Consumption (Watts)0.75
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0mm
Shipping Dimensions (hwd / in.)0.50 x 5.20 x 5.30
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.630 x 1.060 x 2.360
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  2.6 BTU/Hr
Operating Humidity Range10% to 85%
Storage Humidity Range5% to 90%
COMMUNICATIONS
Network Compatibility100 Mbps (Fast Ethernet)
IEEE Standards Supported802.3; 802.3ab; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Ethernet SupportYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
Driver RequiredYes
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m) N001-005-GY N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 5 ft. (1.52 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) N001-010-GY N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m) N001-015-GY N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 15 ft. (4.57 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m) N001-025-GY N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 25 ft. (7.62 m)

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.