Part Number: U336-002-GB
Add two Gigabit Ethernet ports via the USB 3.0 port on your Chromebook, laptop, or other computer
- Add two 10/100/1000 Gigabit Ethernet ports via a single USB 3.0 port
- Can be used as a 2-port network switch, with one port connecting a computer to a network and the second port sharing the connection with another computer
- Compatible with Windows, MAC, Linux and Chromium Operating Systems
- 3-year limited warranty
Important Note
Connecting both ports to the same network switch may lead to unpredictable results. We recommend this product be utilized for dual-homed or multi-homed host systems or as a 2-port network switch; one port connects a computer to a network and a second port shares a network connection with another computer multi-homing.
Overview
Features
- Add two Gigabit Ethernet ports via the USB 3.0 port on your Chromebook, laptop, or other computer
- Can be used as a 2-port network switch; one port connects a computer to a network and a second port shares a network connection with another computer
- Compliant with IEEE 802.3i (10BASE-T Ethernet), 802.3u (100BASE-TX Fast Ethernet), 802.3ab (1000BASE-T GbE) and IEEE 802.3az (Energy Efficient Ethernet) standards
- Supports full-duplex with IEEE 802.3x flow control and half-duplex with back-pressure flow control
- Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) and TCP large segment offload (LSO) to reduce CPU loading
- Suspend mode and remote wakeup is supported via link-change, Magic Packet, Microsoft Wakeup Frame and external wakeup pin
- Supports Jumbo Frames up to 4K
- Supports VLAN tagging
- Supports Wake-on-LAN
- Features a Micro-USB port for connecting to a power source when your computer or laptop is powered off
System Requirements
- An available USB 3.0 port. Unit is backward compatible with USB 2.0, but at USB 2.0 speeds
- Compatible with Windows®, Mac®, Linux and Chromium Operating Systems
Package Includes
- USB 3.0 Dual Port Gigabit Ethernet Adapter
- Owner’s Manual
- Driver CD
Specifications
OVERVIEW
UPC Code | 037332186911 |
Technology | Cat5/5e; Cat6 |
INPUT
Bus Powered | Yes |
Product Length (in.) | 10 |
POWER
Power Consumption (Watts) | 1.9 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Link); Yellow (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate, ABS |
Cable Jacket Rating | VW-1 |
Shipping Dimensions (hwd / in.) | 6.70 x 3.86 x 1.18 |
Shipping Weight (lbs.) | 0.25 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.12 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 6.4 BTU/Hr |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3; 802.3u; 802.3az |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images