Part Number: U322-003
Connect USB 3.2 Gen 1 computers to USB 3.2 Gen 1 enabled peripherals such as hard drives and printers.
- 3-ft SuperSpeed USB 3.2 Gen 1 A-B Cable
- 10 times faster than USB 2.0 with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3-ft USB 3.2 Gen 1 SuperSpeed Cable
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps
- SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time
- SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements
- SuperSpeed USB is backwards compatible with USB 2.0. Devices operate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices
System Requirements
- Computers and peripherals with USB 3.2 Gen 1 capability
Package Includes
- 3-ft. USB 3.2 Gen 1 SuperSpeed A-B Device Cable
Specifications
OVERVIEW
UPC Code | 037332158055 |
Technology | USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Blue |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5MM |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images