Part Number: U326-001-BK-10
This Model has been retired and replaced by U326-001-BK. More information for the U326-001-BK-10 is available on the model support page
Overview
Features
- 1-ft. SuperSpeed USB 3.0 A Male to Micro B Male - 10 Piece Bulk Pack, Black
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
- Sync-N-Go technology minimizes user wait-time.
- Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements.
- Backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.
System Requirements
- Computers and Peripherals with USB 3.0 capabilities
Package Includes
- 1-ft. SuperSpeed USB 3.0 A Male to Micro B Male Device Cable - 10 Piece Bulk Pack, Black
Specifications
OVERVIEW
UPC Code | 037332186171 |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 MICRO-B (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 7.20 x 15.40 x 9.10 |
Shipping Weight (lbs.) | 1.85 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images