Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds a USB 3.0 Type-A female port to a fixed location, such as a computer’s front panel or the faceplate on a kiosk or podium.

  • Connects USB Type-A devices: computers, hard drives, etc.
  • Data transfer rates up to 5 Gbps
  • Data flows both directions simultaneously
  • Twisted 28/24 data/power lines
  • Backward compatible with earlier USB generations

Features

Mount a USB 3.0 Type-A Port in a Fixed Location
  • Connects 2 USB-A devices, such as computers, keyboards, external hard drives and flash drives
  • Ideal for a computer’s front panel or a kiosk or podium’s faceplate
  • Data transfer rates up to 5 Gbps
  • Bi-directional data interface allows data to flow both directions
  • Backward compatible with earlier USB generations

Premium Construction for Superior Signal Transfer
  • Premium foil and braid shielding for error-free signal quality and EMI/RFI protection
  • Molded nickel-plated connectors and gold-plated copper contacts
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Rugged PVC jacket

Package Includes

  • U324-001-APM USB 3.0 SuperSpeed Panel-Mount Type-A Extension Cable (M/F), 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191120
TechnologyUSB 3.x
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (FEMALE)
PHYSICAL
ColorBlue
Cable Jacket ColorBlue
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
Mounting DetailsUSB-A Female panel-mount connector mounting holes are spaced 30mm (1.18 inches) apart. #4-40 mounting nut.
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-04-WH N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA N042-001-WH N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.