USB 3.0 SuperSpeed SDXC Memeory Card Media Reader Writer

USB 3.0 SuperSpeed SDXC Memory Card Media Reader/Writer

Model Number: U352-000-SD-R


  • USB 3.0 Card Reader- 5Gbps Transfer speed
  • Works with most SD memory cards
  • Plug-and-Play

Tripp Lite U352-000-SD-R is a USB 3.0 Super Speed Card Reader, that allows fast transfer from your SD memory cards to your computer. Backward compatible to USB 2.0 and USB 1.1, so can be used on non USB 3.0 computers as well. Plug-and-Play...no software or drivers to install, no external power required. Compatible with all USB-enabled operating systems.

Compatible with the following memory cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC, MMCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC, Micro SD

Key Features

  • USB 3.0 Super Speed compatible
  • Supports: SD, SDHC, SDXC, SDSC, SDIO, and SDHC I memory cards
  • Backward compatible to USB 2.0 and 1.1
  • Plug-and-Play - No software or Drivers
  • No External Power required
  • Compatible with all USB-enabled operating systems

System Requirements

  • Computer with USB 3.0, 2.0, or 1.1 port
  • Compatible with the following memory cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC, MMCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC, Micro SD

Package Includes

  • USB 3.0 Super Speed SDXC Card Reader

PHYSICAL

Color Black

CONNECTIONS

Connector A USB 3.0 A (MALE)
Connector B SD (FEMALE)

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 4 months ago
Customer avatar
by
dano
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Yes, a SDIO WiFi card will work in this device.
2 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 9 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
No they are not.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Per the web, UHS-1 transfer speed is 95MB, the U352-000-SD-R will support a 5Gbps Transfer speed.
4 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 1-year limited warranty. Get more information

More Support Resources for U352-000-SD-R

Do you own a U352-000-SD-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.