USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter 10 100 1000 Mbps

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter, 10/100/1000 Mbps

Model Number: U336-000-R


  • Create a network port on a computer via USB
  • Windows, Mac, and Linux compatible
  • Compliant with USB 3.0 specifications

Tripp Lite's U336-000-R USB 3.0 Ethernet Adapter allows your computer to instantly connect to a 10/100/1000 Mbps network through a USB port - no need to open up your computer case to add an internal Ethernet card. The adapter's compliance with USB 3.0 (5Gbps) ensures true 10/100/1000 Mbps network speed without any compromise. Furthermore, the adapter is compact and is USB bus-powered; requires no external power adapter.

Key Features

  • Compliant with USB 3.0 specifications
  • Compliant with IEEE 802.3 (10Base-T) and 802.3u (100Base-TX) standards
  • Supports IEEE 802.3az ( Energy Efficient Ethernet )
  • Supports IPv4 and IPv6 pack Checksum Offload Engine ( COE ) to reduce CPU loading
  • Supports both full-duplex and half-duplex operations
  • Supports suspend mode and remote wakeup via link-up and magic packet
  • Powered by USB port - no external power adapter required
  • Windows XP, Vista, 7, 8, and 8.1 compatible
  • Mac OSX 10.6 through 10.10 compatible
  • Linux Kernel 2.6.25 and later compatible

System Requirements

  • IBM-Compatible Pentium 233Mhz or faster PC or MAC
  • 64MB RAM or more
  • One available USB 3.0 port
  • Windows XP, Vista, 7, 8, and 8.1 compatible
  • Mac OSX 10.6 through 10.10 compatible
  • Linux Kernel 2.6.25 and later compatible

Package Includes

  • U336-000-R USB 3.0 to Ethernet Adapter
  • CD ( Driver and Quick Start Guide )
  • Quick Start Guide

PHYSICAL

Unit Dimensions (hwd / in.) 2.60 x 0.90 x 0.60
Unit Dimensions (hwd / cm) 6.60 x 2.27 x 1.52
Unit Weight (lbs.) 0.06
Unit Weight (kg) 0.03
Color Black

ENVIRONMENTAL

Operating Temperature 10 - 40C

CONNECTIONS

Connector A USB 3.0 B (MALE)
Connector B RJ45 (FEMALE)

CERTIFICATIONS

Certifications 802.3; 802.3u; 802.3az; USB 3.0
Approvals CE, FCC

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Is there a driver for OSX Mavericks?

I just upgraded and my U336-000-R stopped working.
1 year, 1 month ago
Customer avatar
by
Gim
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U336-000-R is MAC OS X 10.6 - 10.8 compliant and has a 1 year limited warranty. Here's a link featuring the warranty parameters:
http://www.tripplite.com/en/support/warranty-coverage.cfm

For additional information please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U336-000-R is a newer product and driver information will be available on the website shortly.

In the meantime, if driver information is required please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

usb device not recognized on surface pro 2

We purchased these adapters to troubleshoot our network environment. The driver is not working using windows 8.1 professional.
 
Products related to my question
 
 
9 months ago
Customer avatar
by
bchristie
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U336-000-R is designed to work with Windows XP, Vista, 7, 8, MAC OS X 10.6 - 10.9 ( Supports 32 or 64 bit systems ).

The best thing to do is reach out to our main product support team in order to troubleshoot the products and provide info on what the next steps may be.

The telephone number is 773-869-1233 option 3 and email is techsupport@tripplite.com.

Calling will be best as they can provide real time, over the phone assistance.
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Compatbility with Windows 8

I have tried to install the drivers on 3 computer. 2 with Windows 8 and 1 with Windows 7. Only windows 7 works. Not sure which steps to take next since it is probably not returnable.
4 months, 1 week ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
As you currently have the unit, the best thing to do initially is to reach out to our main product support team. They can help troubleshoot the unit and provide info on what the next steps would be.

The number is 773-869-1233 option 3 and email is techsupport@tripplite.com
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 month, 4 weeks ago
Customer avatar
by
Oahu
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The U336-000-R allows your computer to instantly connect to a 10/100/1000 Mbps network through a USB port.

In order to determine if this can be used with security cameras, a little more info in regards to the set up would be required.

For additional assistance, please reach out to our presales applications team at 773-869-1773 or via email at presaleshelp@tripplite.com.
1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for U336-000-R

Do you own a U336-000-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.