Part Number: U324-06N-BK
Extends your existing USB 3.0 connection by 6 in.
- Supports data transfer rates up to 5 Gbps
- Bi-directional interface allows data to flow both directions
- Backward compatible with previous USB generations
- Double-shielded protection against EMI/RFI
- Molded nickel-plated conductors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Female USB-A connector attaches to current USB 3.0 cable
Enjoy SuperSpeed Transfer Rates in High-End Applications
- Supports data transfer rates up to 5 Gbps—10X the speed of USB 2.0
- Bi-directional interface allows data to flow both directions at the same time, increasing theoretical bandwidth by 10X
Premium Construction for Superior Signal Transfer
- Premium foil and braid shielding blocks EMI/RFI interference
- Molded nickel-plated connectors ensure excellent connectivity
- Integral strain relief for cable and connectors’ long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332193513 |
Technology | USB 3.x |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5MM |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images