Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Overview

The U339-001-FLAT USB 3.0 to SATA Hard Drive Lay-Flat Enclosure allows you to quickly and easily add storage and transfer data to your computer or laptop from a SATA hard drive. It lays flat to take up little space and maintain stability. Just insert a 2.5-in. or 3.5-in. SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) into the slot, and connect the included 4-ft. (1.22 m) USB 3.0 cable to the USB port on your computer. Slide the protective cover over the dock, even when it's in use, to keep the SATA drive dust-free at all times. The docking station accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives. It supports USB 3.0 (5 Gbps), USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds, as well as UASP (USB Attached SCSI Protocol), which transfers data faster than conventional USB 3.0 and requires a UASP-enabled host controller. Plug-and-play configuration means it works right out of the box with no software or drivers to download or install. Green LED indicates the unit is connected to a USB port. Blue LED indicates the unit is receiving power. Works with Windows and Mac.

Features

Easy to Use Right from the Box
  • Lays flat for stable performance
  • Plug and play—no extra software or drivers to download or install
  • SATA drive slides easily into convenient slot
  • Protective cover keeps dust and dirt away from sensitive SATA drives
  • On/off button powers off SATA drive when not in use
  • LEDs indicate when the unit is powered on and connected

Compliant with Most Applications
  • Accepts 2.5-in. or 3.5-in. SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives
  • Supports USB 3.0 (5 Gbps), USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds
  • Supports UASP (USB Attached SCSI Protocol) for even faster transfer speeds than USB 3.0*
  • Works with both HDD (Hard Disk Drive) and SSD (Solid State Drive)

*Requires UASP-enabled host controller. UASP is supported by Windows 8 and later, Mac OS X 10.8 and later, and Linux.

System Requirements

  • Computer with available USB port (USB 3.0 port required to achieve USB 3.0 data transfer speeds)
  • 2.5-in. or 3.5-in. SATA HDD or SSD
  • UASP-enabled host controller (for UASP data transfer speeds only)

Package Includes

  • U339-001-FLAT USB 3.0 to SATA Hard Drive Lay-Flat Enclosure
  • USB 3.0 A/B cable, 4-ft. (1.22 m) length
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V, 2A, 5-ft. (1.52 m)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188120
TechnologySATA/eSATA
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 5 ft.
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.10 x 8.30 x 8.10
Shipping Weight (lbs.)1.20
ENVIRONMENTAL
Operating Temperature Range41° to 104°F (5° to 40°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity8 to 90%
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Attached SCSI (UAS or UASP) is a computer protocol for transferring data to and from external USB storage devices, such as hard drives, solid state drives and flash drives.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) U322-015 U322-015 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 15 ft. (4.57 m) U322-015-BK U322-015-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.