Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your existing DVI monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.

  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • Note: This cable is uni-directional. Will only work from a USB-C port to DVI port
  • 3-year limited warranty

Overview

The U444-016-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M) helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DVI-enabled monitor or projector. It's an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p.

With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.

The plug-and-play U444-016-D requires no software, drivers or external power. Connect the reversible USB-C plug to your source device's USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the DVI-D dual-link plug to your display.

This 16-ft. (4.88 m) cable supports high-definition video resolutions up to 1920 x 1080 (1080p) at 60 Hz, 36-bit Deep Color (12 bits per channel) and DVI digital transfer rates up to 6.75 Gbps (2.25 Gbps per channel). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data.

Features

Connects a DVI Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming 1080p video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 1080p Video
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports DVI digital transfer rates of 6.75 Gbps (2.25 Gbps per channel)

Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 16-ft. (4.88 m) length allows adaptable placement of source and display devices
  • Backward compatible with non-1080p displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DVI input

Package Includes

  • U444-016-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), 16-ft. (4.88 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193865
Product TypeActive Cable
TechnologyDVI
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
INPUT
Bus Powered  Yes
Product Length (in.)192
Product Length (cm.)487.68
Product Length (ft.)16
Product Length (m)4.88
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.5
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Connector PlatingGold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)16
Cable Length (in.)192
Shipping Dimensions (hwd / in.)2.00 x 5.60 x 3.20
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)2.000 x 5.600 x 3.200
Unit Packaging TypePolybag
Unit Weight (lbs.)0.76
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  1.7 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.