Part Number: U439-001
Quickly and easily add storage and transfer data to your computer, tablet, Ultrabook, Chromebook or laptop by connecting a SATA hard drive to your device’s USB Type-C or Thunderbolt™ 3 port.
- Supports USB 3.1 Gen 1 data transfer rates of 5 Gbps
- Works with SATA HDD or SSD drives up to SATA III
- Backward compatible with previous USB generations
- Plug and play—no software or drivers required
- Includes 3-ft. (0.91 m) USB Type-C cable
- 3-year limited warranty
Overview
The U439-001 USB 3.1 Gen 1 to SATA Hard Drive Quick Dock allows you to quickly and easily add storage and transfer data to your computer, tablet, Ultrabook, Chromebook or laptop from a SATA hard drive. Just connect a 2.5-inch or 3.5-inch SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) to the dock's top port, connect the USB-C port to the USB-C or Thunderbolt™ 3 port on your device using the included 3-ft. (0.91 m) cable, connect the external power supply to the dock and an AC power source, and turn on the rear on/off switch. A blue LED will indicate a solid connection with your device.
The dock accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, including 2.5-inch and 3.5-inch SATA HDDs and SSDs of all capacities (tested up to 6 TB). It supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, and is backward compatible with previous USB generations. Works right out of the package with no software or drivers required. Compatible with all major operating systems that comply with USB standards.
USB Type-C™ and USB-C™ are trademarks of USB Implementers Forum
Features
- Ideal for adding external storage or transferring data to your computer, tablet, Ultrabook, Chromebook or laptop
- Plug and play—no software or drivers to download or install
- SATA drive slides easily into convenient slot
- On/off button powers off SATA drive when not in use
- LED indicates when the unit is connected
- USB Type-C cable included
Compliant with Most Applications
- Accepts 2.5 in. and 3.5 in. SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives
- Supports Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
- Works with both HDDs (Hard Disk Drive) and SSDs (Solid State Drive) of all capacities (tested up to 6 TB)
- Compatible with all major operating systems that comply with USB standards
System Requirements
- Device with available USB Type-C (USB-C) or Thunderbolt™ 3 port (USB 3.1 port required to achieve USB 3.1 speeds)
- 2.5 in. or 3.5 in. SATA HDD or SSD
- Supports all major operating systems that comply with USB standards
Package Includes
- U439-001 USB 3.1 Gen 1 to SATA Hard Drive Quick Dock
- USB Type-C cable M/M, 3-ft. (0.91 m)
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V, 2A, 4.9-ft. (1.49 m)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332190185 |
Technology | SATA/eSATA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 12V / 2A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 4.9 ft. |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 0.7 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Connection) |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate, ABS |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 5.91 x 3.94 x 6.34 |
Shipping Weight (lbs.) | 1.32 |
Unit Dimensions (hwd / in.) | 2.600 x 5.400 x 3.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.1 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 2.4 BTU/Hr |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL; RoHS |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images