Part Number: U054-06N
Add a USB port to your Samsung Galaxy tablet
- 6-in. 30-pin to USB "A" Female OTG ( On the Go ) adapter
- Adds a USB port to your Galaxy tablet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-in. 30-pin to USB "A" Female OTG ( On the Go ) adapter
- Add USB peripherals to your Galaxy tablet: Keyboard, Mouse, Thumb Drive, and more
- Plug-and-Play...no drivers or software required
- 6inch length allows for flexible access to attached peripherals
- Connect one USB device, or add a multi-port hub for multiple USB device connections
System Requirements
- OTG Compatible Samsung Tablet with 30-Pin connector
- USB device must be able to run on the power provided by your tablet, or must be plugged into an external power supply
- Supports FAT32 format external hard drives
Package Includes
- USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in.
Specifications
OVERVIEW
UPC Code | 037332185440 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 30 PIN SAMSUNG (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images