Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Required to connect a USB computer to the B006-VU4-R KVM switch
  • KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
  • Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable

Features

  • Required to connect a USB computer to a B006-VU4-R KVM switch
  • KVM switch side of the cable kit consists of a USB Type B Male cable and a SVGA (HD15) Female monitor cable
  • Computer side of the cable kit consists of a USB Type A Male cable and a SVGA (HD15) Male monitor cable
  • Molded ends with easy-grip textured overmold
  • Supports any VGA/SVGA monitor
  • Constructed of mini-coax (RGB) and paired video wire
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
  • Hi-Resolution cable

System Requirements

  • A USB computer
  • A USB KVM switch (model # B006-VU4-R).

Package Includes

  • 6-ft. USB Cable Kit for the B006-VU4-R KVM Switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332014986
Accessory TypeCable Kit
TechnologyVGA/SVGA
Accessory ClassKVM Switch Accessories
CONNECTIONS
KVM Switch Side 1HD15 (Female)
KVM Switch Side 2USB B (Male)
Computer Side 1HD15 (Male)
Computer Side 2USB A (Male)
PHYSICAL
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.50
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.