Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2-port Compact USB KVM Switch with optional audio and microphone switching function allows you to access control boot and reboot two USB-enabled computers from a single keyboard monitor and mouse

  • Fast, easy switching via keyboard hot keys, push buttons or software (not required)
  • PC and Mac compatible
  • Allows sharing of audio components between systems; listen to music from one computer while switching to the other computer
  • Compact design saves desk space
  • No AC adapter required
  • (x2) 6-ft. (1.83 m) USB KVM Cable kits and (x2) 6-ft. (1.83 m) 3.5mm Audio Cable kits included
  • Compatible with all major operating systems
  • 3-year limited warranty

Features

  • Fast, easy switching via keyboard hot keys, push buttons or software
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
  • Independent audio switching allows you to listen to audio from one computer while switching to the other computer
  • Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice]
  • Compact design saves desk space
  • Does not require an AC adapter
  • Compatible with all major operating systems
  • Includes two, 6-ft. (1.83 m) Cable Kits

System Requirements

  • Console: VGA, SVGA or Multisync Monitor, USB Keyboard and USB Mouse
  • Computers: VGA, SVGA or Multisync Monitor Port and USB Port
  • Audio (Optional): Speakers with standard 3.5 mm Connectors and a computer with 3.5mm ports
  • Compatible with all major operating systems

Package Includes

  • Compact 2-port USB KVM Switch with Audio
  • (2) 6-ft. (1.83 m) USB KVM Cable Kits and (2) 6-ft. (1.83 m) 3.5mm Audio Cable Kits
  • CD-ROM with KVM Switcher Software
  • Owner's Manual with Warranty Information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140043
Product TypeKVM
ConsoleNo
Max CPU1
TechnologyVGA/SVGA; Stereo Audio
Host Connector(2) USB A (FEMALE)
VIDEO
Video InputHD15 (FEMALE)
Video OutputHD15 (FEMALE)
Number of Monitors Supported1
Video Ports(3) HD15 (FEMALE)
Max Supported Video Resolution2048 x 1536 @60Hz
AUDIO
Audio Ports(2) 3.5MM (FEMALE)
Audio Ports Details
  • Connect a microphone and speaker via the dual 3.5mm audio ports
Audio Input3.5mm
Audio Output3.5mm
Audio SpecificationStereo Audio
DATA
Data Ports(2) USB A (FEMALE)
Data Ports Details(2) USB-A - USB 2.0
INPUT
Bus Powered  Yes
Power SourceBus; USB
POWER
Power Consumption (Watts)0.5
CONNECTIONS
Number of Ports2
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsUSB; VGA
Side A - Connector 1(2) HD15 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2(2) USB A (FEMALE)
Side B - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 4(2) USB MINI-B 5-PIN (FEMALE)
Included Cable (Side A) - Connector 1Yes
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceVGA
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Selected PC)
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Jacket ColorBlack
Total Number of Ports9
Shipping Dimensions (hwd / in.)3.00 x 7.90 x 7.80
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.22
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  1.7 BTU/Hr
ESD ProtectionYes
COMMUNICATIONS
HotkeyYes
IP Remote Access  No
EDID Compatible  Yes
IR Remote Extension SupportNo
FEATURES & SPECIFICATIONS
USB Hub PortsYes
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)No
Port SelectionPushbutton; Hotkey; Software
Driver RequiredNo
Autoscan Duration  10 - 60 seconds
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) P312-015 P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.