• Home
  • Products
  • KVM Switches
  • Desktop KVM Switches
USB KVM Switch 2 Port

2-Port Compact USB KVM Switch w/Audio and Cable

Model Number: B004-VUA2-K-R


  • Fast, easy switching via keyboard hot keys, push buttons or software (not required)
  • PC and Mac compatible
  • Allows sharing of audio components between systems; listen to music from one computer while switching to the other computer
  • Compact design saves desk space
  • No AC adapter required
  • (x2) 6ft USB KVM Cable kits and (x2) 6ft 3.5mm Audio Cable kits included
  • Compatible with all major operating systems

The B004-VUA2-K-R is a 2-port Compact USB KVM Switch with optional audio and microphone switching function. It allows you to access, control, boot and reboot two USB-enabled computers from a single console (keyboard, monitor and mouse). The independent audio/mic switching function allows an uninterrupted audio experience - you can continue listening to audio even when you switch to the other computer.

It includes innovative, easy-to-use KVM Switcher Software for Windows and Macintosh platforms. A small client application facilitates your KVM switching operations such as computer selection, hot key sequence programming, auto-scanning, auto-scan delay time programming, independent or simultaneous audio/computer switching and more. Compatible with all major operating systems.

Key Features

  • Fast, easy switching via keyboard hot keys, push buttons or software
  • Plug-and-play setup - no software required
  • Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
  • Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
  • Independent audio switching allows you to listen to audio from one computer while switching to the other computer
  • Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
  • Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice]
  • Compact design saves desk space
  • Does not require an AC adapter
  • Compatible with all major operating systems
  • Includes two, 6ft Cable Kits

Typical Applications

  • Use this KVM switch when accessing two USB-equipped computers with one monitor, keyboard and mouse.

System Requirements

  • Console: VGA, SVGA or Multisync Monitor, USB Keyboard and USB Mouse
  • Computers: VGA, SVGA or Multisync Monitor Port and USB Port
  • Audio (Optional): Speakers with standard 3.5 mm Connectors and a computer with 3.5mm ports
  • Compatible with all major operating systems

Package Includes

  • Compact 2-port USB KVM Switch with Audio
  • (2) 6ft USB KVM Cable Kits and (2) 6ft 3.5mm Audio Cable Kits
  • CD-ROM with KVM Switcher Software
  • Owner's Manual with Warranty Information

OVERVIEW

# Of Users 1
Console No
Port Control Push Buttons, Hotkeys, Software
Max CPU 2
PC/Server PS/2
Cat5 KVM Switch No
IP Remote Access No

PHYSICAL

Color Black
Style Desktop
LCD Monitor (in.) Not Applicable
LCD Monitor (cm) Not Applicable

ENVIRONMENTAL

BTUs 17.065

CONNECTIONS

Ports 2
Included KVM Cable (Equipment Side) - Connector 1
HD15 (Male)
HD15 (Male)
Included KVM Cable (Equipment Side) - Connector 2
USB A (Male)
USB A (Male)
Included KVM Cable (Equipment Side) - Connector 3 (x2) 3.5mm (Male)
Local Console Ports - Port 1
HD15 (Female)
HD15 (Female)
Local Console Ports - Port 2 (x2) USB A (Female)
Local Console Ports - Port 3 (x2) 3.5mm (Female)

CERTIFICATIONS

Certifications FCC, CE, RoHS Compliant

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

B004-VUA2-K-R 4 5 1 1
Easy to install I needed to replace a current KVM switch. This switch was easy to install and had less cables. Works great so far. March 26, 2013
1-1 of 1
(7 Questions : 7 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about enos77 is loaded.
Additional information about enos77 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
A KVM switch only allows one Monitor, one Keyboard, and one Mouse to be shared between two computers. To connect one printer to be shared by 2-4 computers, requires a separate devive, Tripp Lite U215-004-R.
 
Products related to my answer
 
 
2 years, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Double Ethernet

My DVR has one Ethernet port in its rear and has the cable going to the wireless router. I would like to run another Ethernet cable from the back of the router to the DVR to connect my TV to the Internet. How do I do this with only one Ethernet opening available?
2 years, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about GadgetGirl2009 is loaded.
Additional information about GadgetGirl2009 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Your question would not pertain to the KVM switch on this page, and Tripp Lite would not have a solution to the question you are asking....sorry.
2 years, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about bertp222 is loaded.
Additional information about bertp222 could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our KVM line of products. Please note that the B004-VUA2-K-R supports up to 2048 x 1536 Analog signals. So with a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
I currently need to have both compluetr's powered up in order to use one of them.
As one of the compters is my business laptop and not in service during the day, the home computer is not able to be used as not screen display or keyboard/mouse activity is detected.
What do I need to do to address this situation?
1 year ago
Customer avatar
by
TCher
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
As a KVM is a device that allows you to control multiple computers from a single keyboard, video monitor and mouse console, typically to use on screen display or detect keyboard/mouse activity both computers do need to be powered on.

Unfortunately there is no work around for this.

For further info please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
1 year ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What is the link for the driver download?

11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Here's a link on our support page:
http://www.tripplite.com/en/products/model.cfm?txtSeriesID=761&txtModelID=3694

This support page has links to software options for both Mac and Windows.

For additional information please reach out to our main product support team at 773-869-1233 option 3 or techsupport@tripplite.com.
11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

Do you own a B004-VUA2-K-R?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.