Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charges and synchronizes your Apple iPhone, iPad or iPod using the USB port on your computer or wall/car charger.

  • Reversible Lighting plug compatible with all devices with 8-pin connectors
  • USB plug connects to USB-A port on computer or charger
  • MFi-certified for use with iPhone, iPad and iPod devices
  • 2-year limited warranty

Features

Helps You Charge and Sync Your Apple Mobile Device
The M100-010-BK connects your iPhone, iPad or iPod to the USB-A port on a computer or USB charger, so you can charge your Apple device and transfer data simultaneously. The reversible 8-pin Lightning plug connects in either direction to ensure fast, easy connection every time. The charging cable is MFi-certified for broad compatibility with iPhone, iPad and iPod devices.

System Requirements

  • Device or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

M100-006-BK USB-A to Lightning Sync/Charge Cable (M/M), Black, 10 ft. (3 m)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332189776
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.7mm
Wire Gauge (AWG)25/19
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)5.70 x 1.30 x 2.80
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black CS16USB CS16USB Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option Black
Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White CS16USBW CS16USBW Multi-Device Charging Station, 16 USB Ports, iPad and Android Tablets, Wall-Mount Option, White
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black CS48USB CS48USB Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, Black
Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White CS48USBW CS48USBW Multi-Device Charging Station, 48 USB Ports, iPad and Android Tablets, White
16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA U280-016-RM U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.