Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charge and synchronize your Apple iPhone, iPad or iPod using the USB port on your computer or wall/car charger.

  • Includes ten M100-10N-BK charge/sync cables
  • Reversible Lighting plugs compatible with all devices with 8-pin connectors
  • USB plugs connect to USB-A port on computer or charger
  • MFi-certified for use with iPhone, iPad and iPod devices
  • 2-year limited warranty

Features

Helps You Charge and Sync Your Apple Mobile Device
The M100-10N-BK-10 includes 10 M100-10N-BK sync/charge cables. They connect your iPhone, iPad or iPod to the USB-A port on a computer or USB charger, so you can charge your Apple device and transfer data simultaneously. The reversible 8-pin Lightning plug connects in either direction to ensure fast, easy connection every time. The charging cables are MFi-certified for broad compatibility with iPhone, iPad and iPod devices.

System Requirements

  • Computer or charger with USB-A port
  • Most current iPhone, iPad or iPod devices

Package Includes

(10) M100-10N-BK USB-A to Lightning Sync/Charge Cables (M/M), Black, 10 in. (0.25 m)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332188526
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
Wire Gauge (AWG)30/24
Cable Length (ft.)0.8
Cable Length (in.)10
Shipping Dimensions (hwd / in.)1.25 x 2.80 x 5.25
Shipping Weight (lbs.)0.26
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.