USB to DVI VGA Adapter 1080p

USB 2.0 to DVI and VGA Adapter, 128MB SDRAM - 1920x1200,1080p

Model Number: U244-001-R


  • Add an additional DVI or VGA monitor through a single USB 2.0 port
  • Windows and Intel Mac compatible
  • Features 128MB DDR SDRAM of memory
  • Supports HD resolutions up to 1080p (60Hz)
(4 Reviews)
Read all 4 reviews  |  Write a Review

Tripp Lite's U244-001-R USB to DVI / VGA Multi Monitor External Video Adapter allows you to connect an additional monitor or projector to a computer/laptop's USB 2.0 port. Up to six adapters can be used simultaneously, allowing the user to connect up to six additional monitors to a single computer. Once the installation is done, the computer screen appears on the add-on monitor(s) without the hassle of function keys to swap to a second monitor. Supports HD resolutions up to 1080p (60Hz). Windows and Intel Mac compatible

Key Features

  • Add an additional DVI or VGA monitor through a single USB 2.0 port
  • Hot pluggable; add or remove a monitor without the need for a system reboot
  • Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
  • View large spreadsheets across multiple screens by extending video amongst all monitors
  • Play video on one monitor while working on another
  • Do multiple screen presentations from a laptop computer
  • Bus powered...no external power adapter needed
  • Features 128MB DDR SDRAM of memory
  • Supports HD resolutions up to 1080p (60Hz).
  • Compatible with Windows XP, Vista, 7, 8, and 8.1. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8 and 8.1
  • Compatible with Intel Mac OS X 10.8 (10.8.3 and later), 10.9 and 10.10 (Mac OS X 10.9 and 10.10 is limited to a single add-on monitor. See driver Release Notes for details) Supports both 32- and 64-bit.
  • Uses DisplayLink DL165 chipset

Typical Applications

Office workstation

  • View large spreadsheets across multiple screens
  • Multitask more effectively without overlapping windows
  • Edit on one screen while surfing the Internet for information on the other

On the road
  • Do multiple screen presentations without bringing another computer
  • Easily provide multiple screen exhibitions in a trade show

Graphics workstation
  • Use second display for palettes/tools
  • Get a panoramic view of large documents

Editing workstation
  • Type documents on one screen while viewing reference material on the other
  • Compare two documents simultaneously across two screens

Financial analysis
  • Have one monitor per data stream
  • View charts and live data at the same time

Entertainment
  • View videos/TV on one screen and reviews on the other
  • Get additional perspectives when playing games

System Requirements

  • USB 2.0 port
  • VGA or DVI monitor
  • Compatible with Windows XP, Vista, 7, 8, and 8.1. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8 and 8.1
  • Compatible with Intel Mac OS X 10.8 (10.8.3 and later), 10.9 and 10.10 (Mac OS X 10.9 and 10.10 is limited to a single add-on monitor. See driver Release Notes for details) Supports both 32- and 64-bit.
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • U244-001-R USB to DVI Adapter
  • 3 ft. USB Cable
  • DVI to VGA Adapter
  • Quick Start Guide
  • Driver CD with Owner's Manual

OVERVIEW

Display Style Adapter
Cable Type USB

CONNECTIONS

Connector A USB A (MALE)
Connector B DVI-I (FEMALE)

SPECIAL FEATURES

Chromebook Compatible No

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteUSB to DVI and VGA Adapter 128MB SDRAM - 1080P
 
4.8

(based on 4 reviews)

Ratings Distribution

  • 5 Stars

     

    (3)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

75%

of respondents would recommend this to a friend.

Reviewed by 4 customers

Sort by

Displaying reviews 1-4

Back to top

 
4.0

Does not support Mac OS 10.10

By 

from Undisclosed

Comments about Tripp Lite USB to DVI and VGA Adapter 128MB SDRAM - 1080P:

I loved this unit driving two monitors from my 3 year old MacBook Pro running OS 10.7.

Bought a new MacBook Air and had to wipe 10.10 off and re-install 10.9.

Then had to update my old apps with hard to find previous to 10.10 versions.

So if this won't be a problem for you or if Tripp upgrades to support OS 10.10 you'd be happy with the U244-001-R

Comment on this review

 
5.0

Driver for OS X 10.10

By 

from Undisclosed

Comments about Tripp Lite USB to DVI and VGA Adapter 128MB SDRAM - 1080P:

Hello, I love this product and would recommend it to anybody. However, am just wondering if there is going to be a driver for OS X 10.10. The old driver does not work well. Ghost images do appear besides the original application window. It is very visible with Microsoft OCS application for OS X

Comment on this review

 
5.0

Allowed me to use two additional monitors with my laptop

By 

from Undisclosed

Comments about Tripp Lite USB to DVI and VGA Adapter 128MB SDRAM - 1080P:

Plugged it in, software downloaded automatically, and now it's working. Done and Done.

Comment on this review

 
5.0

Perfect for the job

By 

from Undisclosed

Comments about Tripp Lite USB to DVI and VGA Adapter 128MB SDRAM - 1080P:

I purchased two external monitors for my laptop but when connecting them the splitter I had would not produce 3 independent screen areas. I researched and found this product which arrived quicker than expected and plugged it in and the driver was automatically downloaded from Microsoft Update and the 3rd monitor instantly began to function as expected.

Comment on this review

Displaying reviews 1-4

Back to top

Do you own a U244-001-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.