Part Number: P504-035
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- VW-1 and CM Rated Jacketing
- 3.5mm Stereo Plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PVC SVGA/VGA monitor replacement cable features built-in 3.5 mm stereo plugs for extending audio, as well video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel-plated connectors and gold-plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high-density DB15 male connectors are molded and have integral strain relief to ensure they last a long time.
Features
- Extend both Video and Audio signals
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
- HD15 male to HD15 male molded connectors
- Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
- VW-1 and CM Rated Jacketing
Specifications
OVERVIEW
UPC Code | 037332185952 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA; Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 35 |
Cable Length (in.) | 420 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 1.92 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images