Part Number: P504-025-P
This Model has been retired and has not been replaced. More information for the P504-025-P is available on the model support page
Overview
Tripp Lite's 25 foot Plenum SVGA/VGA monitor replacement cable features built-in 3.5mm stereo plugs, for extending audio as well video. The mini-coax (RGB) and paired video wire construction delivers superior video signal quality. Nickel plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a long time. CMP rated jacket for areas that require plenum rated cables per local fire codes.
Features
- Extend both Video and Audio signals
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- Plenum rated jacket ( CMP )
- Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
- HD15 male to HD15 male molded connectors
- Computer side Audio Pigtail: 8in Display side Audio Pigtail: 24in
Specifications
OVERVIEW
UPC Code | 037332133182 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 25 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 2.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images