Part Number: P503-050
This Model has been retired and has not been replaced. More information for the P503-050 is available on the model support page
Features
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 male molded connectors
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332135308 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | HD15 (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 50 |
Cable Length (in.) | 600 |
Shipping Dimensions (hwd / in.) | 17.00 x 11.80 x 1.00 |
Shipping Weight (lbs.) | 2.40 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P120-000 | DVI to VGA Video Adapter (DVI-A to HD15 M/F) |
Video Adapters
Model Number | Description | |
---|---|---|
P126-000 | DVI to VGA Video Adapter (DVI-I to HD15 F/M) |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
B114-002-R | 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) | |
B114-004-R | 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images