• Home
  • Products
  • Cables & Connectors
  • VGA Cables
VGA Monitor Y Splitter Cable HD15 Male 2x Female 1 ft

VGA Monitor Y Splitter Cable (HD15 M/2xF) 1-ft.

Model Number: P516-001


  • Splits the VGA/XVGA signal providing simultaneous display of the same image on two monitors
  • HD15 Male splits to 2 HD15 Female

Tripp Lite's 1-ft. VGA/XVGA Monitor "Y" Splitter cable provides an inexpensive alternative for splitting the video signal from your PCs VGA port to two monitors (up to 800 x 600) that use standard 15-pin plugs. Perfect for laptops to display on a separate, larger monitor. Use for short distance applications only. For higher resolution monitors, use P516-001-HR. For applications that require longer distances and highest resolution, see Tripp Lite B114-002-R, powered 2-Port Splitter, or, B114-004-R, powered 4-Port Splitter.

Key Features

  • HD15 Male to 2 x HD15 Female w/Hex Nuts
  • Molded, double-shielded construction for maximum EMI/RFI protection
  • Two monitors display the image from one PC
  • Inexpensive solution for presentations

Typical Applications

  • Presentations that require multiple monitors for easier viewing

System Requirements

  • PC/MAC with 15-pin Female VGA CPU port

Package Includes

  • 1-ft VGA/XVGA Splitter Cable

OVERVIEW

Intended Application Connecting Peripherals
Cable Type MONITOR
Display Style Splitter
Model Type VGA

INPUT

Cable Length (ft.) 1
Cable Length (m) 0.30

UPC ASSIGNMENT

Unit Carton UPC# 037332123602

PHYSICAL

Color Black
Style Monitor Cables

CONNECTIONS

Connector A
HD15 (Female)
HD15 (FEMALE)
Connector B
HD15 (Female)
HD15 (FEMALE)
Number of Connectors 3
CPU Connector 1
HD15 (Male)
HD15 (Male)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P516-001

Do you own a P516-001?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.