Part Number: B132-002-2
This Model has been retired and replaced by B132-002A-2. An Owner's Manual and other information for the B132-002-2 is available on the model support page
Features
- Splits a single VGA signal into 2
- A B132-100-1 or B132-100-WP-1 remote receiver unit is required for each connected monitor
- Extends a 1920 x 1440 (60Hz) signal up to 500 ft., or a 1024 x 768 (60Hz) signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- Can further expand the range and number of monitors by adding B132-110A repeaters
- EDID copy feature ensures optimal display compatibility
- Connect up to 4 remote units in a repeater chain (3 repeaters and 1 receiver), with a monitor at each location
- A 1920 x 1440 (60Hz) signal can be extended up to 500 ft. from the first repeater in the chain to the last receiver. A 1024 x 768 (60Hz) signal can be extended up to 1,000 ft. from the first repeater in the chain to the last receiver.
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Includes mounting hardware that allows unit to be wall mounted, rack mounted or pole mounted.
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- 2 Port Extender/Splitter local (Transmitter) unit
- Mounting hardware
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332178404 |
Product Type | Transceiver |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HD15 (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Number of Displays | 2 |
Form Factor/Mounting Options | Box |
Shipping Dimensions (hwd / in.) | 2.00 x 6.20 x 7.20 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 1.000 x 2.500 x 3.625 |
Unit Weight (lbs.) | 0.45 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images