Part Number: B132-100-WP-1 TAA
This Model has been retired and replaced by B132-100A-WP-1. An Owner's Manual and other information for the B132-100-WP-1 is available on the model support page
Overview
Features
- Works with a B13 or B13 local transmitter unit to extend a 1920 x 1440 (60Hz) video signal up to 500 ft., or a 1024 x 768 (60Hz) video signal up to 1,000 ft.
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- Features built-in Equalization and Gain controls to adjust the video image
- RJ45 type wallplate allows you to use standard patch cable, eliminating the need for a 110 punchdown connection
- Ideal for digital signage situations, such as retail, schools, churches, etc..
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1 year limited waranty.
System Requirements
Package Includes
- Extender remote (Receiver) wallplate
- Mini-Screwdriver for EQ/Gain adjustment
- Wallplate screws
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332160072 |
Product Type | Cat5/Cat6 Receiver |
Technology | VGA/SVGA |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Maximum Signal Range (ft) | 1000 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 2.20 x 6.20 x 7.20 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 4.500 x 2.800 x 0.000 |
Unit Weight (lbs.) | 0.4 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images