VGA SVGA Video Splitter Signal Booster 2 Port 350MHz

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

Model Number: B114-002-R


  • Simultaneously displays video on 2 VGA/SVGA monitors
  • A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
  • The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
  • 350Mhz bandwidth support
(2 Reviews)
Read all 2 reviews  |  Write a Review

Tripp Lite's 2-Port VGA/SVGA Video Splitter provides bandwidth support at 350MHZ, allowing simultaneous display of video on 2 monitors. In addition, a built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source. Two standard HD15 female ports are used to connect the monitors, while the a third HD15 male port is used to connect the CPU. The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors. The number of connected monitors can be expanded by cascading up to 3 levels of B114-002-R splitters together.

Key Features

  • Simultaneously display video on 2 VGA/SVGA monitors
  • Ideal for video presentations or sharing information with multiple users
  • A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210 ft. from the source
  • The splitter can be located up to 25 ft. from the connected computer, and up to 185 ft. from the connected monitors
  • 350Mhz Bandwidth Support
  • Cascade up to 3 levels of B114-002-R splitters together to increase the number of connected monitors
  • Rugged, fully shielded metal housing

System Requirements

  • Computer with a HD15 port
  • VGA/SVGA monitor
  • The B114-002-R can only be cascaded to other B114-002-R splitters

Package Includes

  • B114-002-R VGA/SVGA Video Splitter - 2 Port
  • External power supply, 9V, 0.8A
  • Owner's manual

OVERVIEW

Chromebook Compatible No
Display Style Splitter
Model Type VGA

PHYSICAL

Color Black

CONNECTIONS

Connector A HD15 (MALE)
Connector B HD15 (FEMALE) (X2)
Ports 2

WARRANTY

Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite2-Port VGA Splitter with Signal Booster High Resolution Video 350MHz 2048x1536 (HD15 M/2xF)
 
2.5

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (1)

Reviewed by 2 customers

Sort by

Displaying reviews 1-2

Back to top

 
1.0

failures

By 

from Undisclosed

Comments about Tripp Lite 2-Port VGA Splitter with Signal Booster High Resolution Video 350MHz 2048x1536 (HD15 M/2xF):

we have used many of these on our campus and very few of them are still working. I have replaced them with Extron models.
We have many other TrippLite products that work great. Power conditioners, Fox and Hound, HDMI tester. But this model has not been working well.

Comment on this review

 
4.0

good VGA splitter nicely built good waranty.

By 

from Undisclosed

Comments about Tripp Lite 2-Port VGA Splitter with Signal Booster High Resolution Video 350MHz 2048x1536 (HD15 M/2xF):

I got this splitter from a friend because he didn't end up needing still in wrapped box when I got it. I got 2 other similar splitters later neither seem as well made as this. one is plastic another metal, but like desktop/mount of this device. only complaint I think would be size. both others I have are a good bit smaller the one is a bit bigger than a card deck.
unfortunately the computer industry isn't to where you can do dual display from splitter.
good product from company I have always considered to be one of the best with cables, converters, surge suppressors, etc.

Comment on this review

Displaying reviews 1-2

Back to top

Product Warranty

This product has a 1-year limited warranty. Get more information

Software & Downloads

More Support Resources for B114-002-R

Do you own a B114-002-R?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.