Part Number: B132-100A
- Works with a B132-002A-2 or B132-004A-2 local unit to extend a 1920 x 1440 (60 Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60 Hz) Video and Audio signal up to 1,000 ft.
- 24 AWG, Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
- Works with a B132-002A-2 or B132-004A-2 local unit to extend a 1920 x 1440 (60 Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60 Hz) Video and Audio signal up to 1,000 ft.
- 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
- Features built-in Equalization and Gain controls to adjust the video image
- Includes mounting hardware that allows unit to be wallmounted, rack-mounted or pole mounted
- Ideal for digital signage situations, such as retail, schools, churches, etc..
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1 year limited waranty.
System Requirements
Package Includes
- Extender remote (Receiver) unit
- Mini-Screwdriver for EQ/Gain adjustment
- Mounting Hardware
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332148773 |
Product Type | Receiver |
Technology | VGA/SVGA; Stereo Audio; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 1000 ft. @ 1024 x 768 (60Hz) 500 ft. @ 1920 x 1440 (60Hz) |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B132-110A |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
AUDIO
Audio Output | 3.5mm |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 1.000 x 2.500 x 3.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.45 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P504-010 | VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B132-002A-2 | 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-004A-2 | 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA | |
B132-008A-2 | 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050
Product Images