Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts and upscales analog VGA video for display on an HDMI projector, monitor or television without having to upgrade your source equipment. Ideal for home audio/video setups, media presentations and digital signage.

  • Built-in scaler converts VGA video for display on HDMI monitor
  • Upgrades VGA input signal to 720p or 1080p
  • Supports computer input video resolutions up to 1920 x 1440
  • Supports 24-bit True Color (8 bits per channel)
  • Plug and play—no software or drivers to install
  • 2-year limited warranty

Overview

The P116-000-HDSC1 VGA with Audio to HDMI Converter/Scaler saves you money on costly computer upgrades by converting and upscaling a VGA video signal for viewing on an HDMI display. The built-in scaler upgrades the VGA input signal, allowing you to display 720p or 1080p high-definition video in your home audio/video setups, media presentations or digital signage using your tried-and-true analog source equipment. The unit is ready to use right from the box with no software or drivers required.

Connect the unit’s female VGA video and 3.5 mm mini-stereo audio ports to your computer and the female HDMI port to your HDMI projector, monitor or television. The unit automatically upscales the video signal to 720p. Toggle the display to 1080p by pressing the button on the unit. In addition to high-definition video resolutions up to 1080p, the P116-000-HDSC1 supports computer input video resolutions up to 1920 x 1440 (@ 60 Hz), which are scaled to 720p or 1080p on the display. It also supports HDMI bandwidth of 165 MHz (1.65 Gbps per channel) and 24-bit True Color (8 bits per channel).

Features

Built-In Scaler Converts and Upscales from VGA to HDMI
  • Ideal for home audio/video setups, media presentations and digital signs
  • Automatically upscales video to 720p
  • Toggle between 720p and 1080p with button on unit
  • Supports computer input video resolutions up to 1920 x 1440 (@ 60 Hz) and scales to 720p or 1080p
  • Supports HDMI bandwidth of 165 MHz (1.65 Gbps per channel) and 24-bit True Color (8 bits per channel)

Plug-and-Play Convenience
  • Ready to use right from the box—no software or drivers required
  • Connects easily to source’s VGA and 3.5 mm mini-stereo ports and display’s HDMI port
  • Eliminates the need for costly equipment upgrades
  • Includes an International power supply with compatible North American, UK, European and Australian plug adapters

System Requirements

  • Source with VGA video port and 3.5 mm mini-stereo audio port
  • Display with HDMI port

Package Includes

  • P116-000-HDSC1 VGA with Audio to HDMI Converter/Scaler
  • External Power Supply with International Plug Adapters* (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V, 1A,)
  • Owner’s Manual

*Includes NEMA 5-15P (North America), CEE 7/16 Schuko (Europe), BS 1363 (UK) and AS/NZS 3112 (Australia) plugs
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188335
Product TypeVideo Adapter
TechnologyHDMI; Stereo Audio; VGA/SVGA
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 23.5MM (FEMALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 4.60 x 6.70
Shipping Weight (lbs.)0.80
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)0.1
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 95% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) P312-015 P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.