Part Number: DWM1737MN
This Model has been retired and replaced by DWM1742MN. More information for the DWM1737MN is available on the model support page
Overview
Features
- Tripp Lite’s VESA-compliant DWM1737MN Full-Motion Flat-Screen Wall Mount packs a lot of functionality into a compact design
- Offers full-motion articulation and can free up valuable space in your workstation by allowing you to effortlessly reposition your display at any time, even after installation
- Low-profile frame features convenient one-touch display adjustment with tilt and swivel capabilities
- Fits most 17- to 42-inch flat-panel displays
- Durable, all-metal construction with scratch-resistant, powder-coat finish withstands the stress of repeated use
- Comes preassembled for quick and easy installation
- supports weights of up to 115 lb
- 5-year warranty
Specifications
OVERVIEW
UPC Code | 037332178725 |
PHYSICAL
Color | Black |
Material of Construction | Metal |
VESA Pattern (mm) | 75x75; 100x100; 200x100; 200x200 |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | -15/+15 Tilt; 80 Swivel; -4/+4 Level Adjustment |
Maximum Weight Capacity (lbs.) | 115 |
Shipping Dimensions (hwd / in.) | 3.54 x 9.06 x 9.45 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 7.870 x 2.200 x 1.280 |
Unit Weight (lbs.) | 3.63 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images