Wall Mount Rack Enclosure Cabinet 9U

SmartRack 9U Wall-Mount Rack Enclosure Cabinet

Model Number: SRW9U


  • Designed for IT and education environments where equipment needs to be secure and out of the way
  • 9U with adjustable front vertical rackmount rails
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

The SRW9U 9U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 9U of standard 19" rackmount equipment. Supports up to 200 lbs of equipment. A sturdy wall-mount bracket allows the cabinet to quickly be hung on the wall.

Key Features

  • 9U wall-mounted enclosure
  • Adjustable mounting depths up to 17" by 2 front vertical rackmount rails
  • Ventilated front door and side panels for increased airflow
  • Locking, reversible front door
  • Locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Typical Applications

IT network environments with limited floor space and classrooms where equipment needs to be secure and out of the way of students.

Package Includes

  • SRW9U Wallmount Rack Enclosure
  • (18) M6 screws
  • (18) M6 cage nuts
  • (18) M6 washers
  • (2) Keys
  • Owner's Manual

PHYSICAL

Installed whole system maximum rack depth (inches) 16.5
Installed whole system maximum rack depth (cm) 41.9
Installed whole system minimum rack depth (inches) 3
Rack Height 9U
Shipping Dimensions (HWD/in) 22.6 x 26.4 x 20.5
Shipping Dimensions (HWD/cm) 57.40 x 67.06 x 52.07
Shipping weight (lbs) 38.4
Shipping weight (kg) 17.41
Unit Dimensions (in.) 19.88 x 23.63 x 17.78
Unit weight (lbs) 35
Unit weight (kg) 15.875
Unit Dimensions (cm) 50.49 x 60.02 x 45.16
Color Black
Style Wall Mounted
Weight Capacity - Stationary (lbs) 200
Weight Capacity - Stationary (kg) 90.7
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)

SPECIAL FEATURES

Grounding lug Front and Back door frames

CERTIFICATIONS

Certifications EIA-310-E
NOM (Mexico) Tested to NOM (Mexico)
Approvals RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SRW9U 5 5 1 1
The only racks I buy now for switches and what not. Works great in closets and tight places. Easy to mount and access. February 28, 2013
1-1 of 1
(11 Questions : 11 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Cjhapsas is loaded.
Additional information about Cjhapsas could not be loaded.
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
Unfortunately, no, not for "additional" rails. I spent a few days working w/Tripp-Lite customer support, and they do not stock spares for any of their enclosure products. If you have a damaged part, they'll replace the entire rack, but they don't maintain any "bench stock" if you need extra parts. If you have an application that requires front and rear rails (as I do), you'll need to step up to their 10U SmartRack. Tripp-Lite customer support is very helpful and responsive, but they don't currently have any way to help with this particular issue.
9 months ago
Customer avatar
by
Mike A.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thanks for your query. Please feel free to contact our Technical Support line directly for any warranty or replacement parts queries at: 773.869.1234. Our helpful support team will provide you with prompt assistance and advise as to your SRW9U issue resolution options.
3 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
We recently purchased a Synology Diskstation 3612XS and it is not a rackmount NAS, but rather a free standing. We are looking for a way to secure it off the ground. I like this cabinet, but i'm not sure if i can just set a 50lb NAS inside of it.
1 year, 8 months ago
Customer avatar
by
Matt
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW9U unit supports up to 200 lbs. of equipment. And will accomodate standard 19" rackmount equipment with chassis depths of up to 16.5" .

However, to utilize the SRSHELF2P fixed-shelf necessary to support a 50 lb. device (60 lb. capacity; 18" depth), requires that it be used in conjunction with our SRW10US rack and its compatible 20.5" maximum mounting depth.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
1 year, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
+1point
1out of 1found this answer helpful.
Was this helpful?helpful1unhelpful0
1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that as there are differing Cisco 2900 model variants in both 2U and 1U formfactors (and similarly with patch panels depending on make & model), you'll need to confirm that the resulting stack of devices does not exceed 9U.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is SRCOMBO compatabel with this cabinet

1 year, 3 months ago
Customer avatar
by
Travrevv
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRCOMBO is compatible with our Floor Mounted Rack Enclosures only. Whereas the SRW9U Wallmount Rack utilize a different and therefore incompatible locking mechanism.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Dell PE T620 : W - 17.1” , H – 1.7” , D – 26.9”
2 years, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack line of products. Please note that the SRW9U rack has a 16.5" max internal mounting depth. To accomodate a 26.9" sever chassis depth, consider alternatively our SRW12US33 with its 32.5" max. internal mounting depth.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
2 next>>
2 next>>

[FAQ-967] Are the keys interchangable for the SRW9U?

Yes. Keys for one SRW9U will work for any other SRW9U. [Last Updated: Oct 23, 2013]

Was this answer helpful?

[FAQ-996] Does the SRW9U have a back panel?

No. The SRW9U does not have a back panel. [Last Updated: Oct 23, 2013]

Was this answer helpful?

[FAQ-1206] Is the back of this unit hinged for rear access?

No. This model doesn't have a hinged rear bracket. Wall-mount racks with a hinged bracket for rear access have an "S" in the model name (e.g. SRW10US, SRW12US, SRW18US33, SRW26US).[Last Updated: Mar 17, 2014]

Was this answer helpful?

Do you own a SRW9U?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.