Wall Mount Rack Enclosure Cabinet with Rear Access 12U

SmartRack 12U Wall-Mount Rack Enclosure Cabinet

Model Number: SRW12US


  • 12U with adjustable front and rear vertical rackmount rails
  • Hinged cabinet swings away from wall bracket for easy equipment access (swing direction is reversible)
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Tripp Lite’s SRW12US Wall Mount Rack Enclosure Cabinet is the ideal storage solution for standard rackmount equipment in applications with limited floor space. Constructed with a hinged wall mounting bracket and a sturdy steel frame, it can accommodate up to 200 lbs. of equipment in 12U of rack space. Four adjustable vertical mounting rails with square holes accommodate all standard 19-inch rack equipment. To allow easy access to rackmounted equipment, the enclosure cabinet is hinged to swing away from the wall mounting bracket. The SRW12US also features perforated lockable side panels and front door, assuring generous airflow to keep equipment operating safely. The front door is reversible and the side panels are removable for easy access to equipment. The top and bottom panels of the enclosure include convenient cable routing ports.

Key Features

  • 12U wall-mounted enclosure
  • Adjustable mounting depths from 3" to 20.5" inches
  • Ventilated front door and side panels for increased airflow
  • Hinged cabinet swings away from wall bracket for easy equipment and cable access
  • Locking, reversible front door
  • Locking, removable side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Package Includes

  • SRW12US Wallmount Rack Enclosure
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 washers
  • (2) Keys
  • Owner's Manual

PHYSICAL

Installed whole system maximum rack depth (inches) 20.5
Installed whole system maximum rack depth (cm) 52.07
Installed whole system minimum rack depth (inches) 3
Installed whole system minimum rack depth (cm) 7.62
Rack Height 12U
Shipping Dimensions (HWD/in) 27.95 x 26.38 x 24.41
Shipping Dimensions (HWD/cm) 70.93 x 67 x 62
Shipping weight (lbs) 64
Shipping weight (kg) 28.8
Unit Dimensions (in.) EXTERNAL DIMENSIONS: 25 x 23.63 x 21.6 (HWD)
Unit weight (lbs) 60
Unit weight (kg) 27.21
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 63.5 x 60 x 54.9 (HWD)
Color Black
Style Wall Mounted
Weight Capacity - Stationary (lbs) 200
Weight Capacity - Stationary (kg) 90.7
Factory preset rack depth (cm) 26.47
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
Factory preset rack depth (inches) 10.42

SPECIAL FEATURES

Grounding lug Front and Back door frames

CERTIFICATIONS

NOM (Mexico) Tested to NOM (Mexico)
Approvals EIA-310-E, IEC 60297-3-100, DIN 41494, IP20 Protection Rating, RoHS

WARRANTY

Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

SRW12US 5 5 2 2
Solid Cabinet. Just the right size for branch offices. No issues with cooling at all. Can't think of anything I would change on it. March 28, 2013
This is a great little cabinet that you can secure and hide away in a discrete location, up off the floor and away from people and "things". The removable Plexiglass front door let's you see everything you need without having to unlock the cabinet. The sides are removable and the back is hinged to the wall for yet more access. I have used this cabinet for several years in different applications and it has never failed me. Thanks Tripp Lite! March 19, 2013
1-2 of 2
(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

What is the ECCN for this?

1 year, 7 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW12US ECCN/EAR Classification is 10/EAR99 (NLR).

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 6 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Space from front door?

Some of my 1U servers have cabling... VGA, PS2, etc... on the front rather than the rear. With a closed and locked door on the SRW12US, how much space is available between the door and the equipment installed inside the rack? Enough for a VGA cable?
1 year, 4 months ago
Customer avatar
by
Douglas
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack Solutions line of products. Please note that the SRW12US rack utilizes 4 mounting rails (2 front set, & 2 rear set) that can be adjusted independently in 1/4-inch (6mm) increments to enable mounting depths between 3 inches (76mm) and 20.5 inches (521mm). There is a 1-inch clearance from the front door to the 2 front rails when mounted at the very first square hole position. To gain additional clearance, simply move the front rails back accordingly. However, to accomodate server chassis depths and optional cable management we recommend considering our SRW12US33 with its 33-inch depth.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 3 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Product: SRW12US

I am interested in a server case that has a depth of 20.5in. This is an example: CHENBRO RM42200-1

Would that fit? Would the back door close with the cables attached to the case?
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Infrin is loaded.
Additional information about Infrin could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our Rack line of products. Please note that the SRW12US has an adjustable mounting depth range of 3 inches to 20.5 inches (via adjustable rails); with a total cabinet depth of 21.6", leaving approx. 1" of space to accomodate any associated cabling radius.

Also consider our SRW12US33 product with its deeper 3 inch to 32.5 inch mounting range.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
4 months ago
Customer avatar
by
Carson
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SRW12US has a locking hinged back.

Please know however the depth of equipment that can be supported in this enclosure is 20.5".

If a larger depth is needed, we have other options that might work. For additional information please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Does this unit have a fan or fans?

1 month, 3 weeks ago
Customer avatar
by
Nettech
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The SRW12US does not come with fans a as is. However two fan options are available.

The first is the SRFANWM:
http://www.tripplite.com/wall-mount-roof-fan-kit-cooling-accessory~SRFANWM/

This is a wall mount roof fan kit.

The second is the SRFAN3U:
http://www.tripplite.com/rackmount-fan-cooling-accessory-3u~SRFAN3U/

This is a 3U fan panel.

Ideally they would want to be used together in order to blow the air in via the SRFAN3U, and then blow the air up and out via the SRFANWM.
1 month, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1180] Where is the SRW12US made?

The SRW12US is made in China.[Last Updated: Nov 1, 2013]

Was this answer helpful?

Do you own a SRW12US?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.