|
Download the Watchdog Whitepaper PDF
The Only UPS System to
Guard Against Power Irregularities and OS Failures
"Maximum availability
is critical to all successful kiosk applications. We recommend the
Tripp Lite SmartPro 550 USB WatchDog to monitor and automatically
restart a 'frozen' system." -- Douglas
Pearlson, CEO, Pearlson Development
"We are impressed with
the performance of Tripp Lite's SmartPro 550 USB WatchDog UPS System.
It offers enhanced reliability and protection for public access
to Web-based environments in synergy with InfoTouch's secure kiosk
management software platform, Surfnet Premiere.." -- Sam
Shahbazi, EVP, InfoTouch Technologies Corp.
Everyone who works with computers is well aware of
the need to reboot operating systems due to an error message. Unresponsive
Windows service-based applications or services that use excessive
amounts of the computer's processor cause computers to respond
sluggishly or lock-up. The problem is not exclusive to desktop
computers, but
occurs with all systems local or remote. Remote, unattended systems
pose the biggest problem when they need to be rebooted. In the
past, the only way to reboot remote, locked-up unattended systems
was to dispatch a service call. Tripp Lite's WatchDog System eliminates
the need for costly service calls by ensuring 100% availability
of Windows-based operating systems and critical applications.
|
 |
|