Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Controls Media Center in Windows Vista and Windows 7
  • Works through walls and furniture
  • For Windows 7 & Vista Home Premium and Vista Ultimate
  • 1-year limited warranty

Overview

The RF Remote for Windows 7 & Vista is a sleek and powerful RF remote control designed specifically for use with Windows 7 & Vista's Media Center multimedia software. It provides more range, convenience and flexibility than infrared remotes.

Features

  • Range: The RF Remote for Windows Vista provides a range of up to 90-ft. (27.43 m) (about three times the distance of infrared remotes).
  • Convenience: Unlike an infrared remote, this RF remote does not require line of sight to the RF receiver. This allows you to manage Media Center from more areas within the room or even from other areas of your house.
  • Flexibility: Since the RF signal works through walls and furniture, you have more flexibility in locating the PC that will be used to run Media Center. For example, you can place the PC inside an entertainment center cabinet or within an AV closet and still easily control Media Center with the remote.

System Requirements

Windows:

  • An available USB port
  • Windows 7 Home Premium or Ultimate (64-bit) & Windows Vista Home Premium or Windows Vista Ultimate (32bit or 64bit)
  • TV tuner card with FM radio capability required for live TV and radio functionality

This remote control is designed specifically for use with Windows Vista Media Center.

Package Includes

  • RF Remote Control
  • USB RF Receiver
  • Printed Quick Start Guide
  • Two AA batteries for remote
RoHS compliant

Specifications

OVERVIEW
UPC Code672603045018
Model Frequency433 Mhz
PRODUCT OVERVIEW
Product OverviewKeyspan-by-Tripp Lite RF Remote for Windows Vista
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)9.00 x 6.30 x 1.75
Shipping Weight (lbs.)0.75
COMMUNICATIONS
Signal Range (ft.)90
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Yes. The RF Remote works with Windows 7 Media Center (64 bit).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.