Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
External Battery Pack for select Tripp Lite 3-Phase UPS Systems (BP480V300)
- Extends runtime of modular series Tripp Lite UPS Systems using special +/- 240VDC configuration
- Hardwire installation
- Internal DC disconnect
- 10 year design lifespan
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332184955 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations) |
Typical Battery Lifespan | 10 year design lifespan |
PHYSICAL
Material of Construction | Steel |
Rack Height | 48U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 85.00 x 44.00 x 40.00 |
Shipping Weight (lbs.) | 2980.00 |
Unit Dimensions (hwd / in.) | 78.7 x 36 x 29.5 |
Unit Weight (lbs.) | 2866 |
Unit Weight Details | Floor loading 350 ilbs per sq. ft. / 1714 kg per sq. meter |
STANDARDS & COMPLIANCE
Product Compliance | UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the BP480V300 model support page.
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images