Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Part Number:  DDR1327SFC

Mounts a monitor off the surface of your desk, table or workstation to free up valuable space. Ideal for home or office use.

  • Fits most flat-panel displays from 13 to 27 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel and -15° to +15° tilt for wide range of motion
  • Supports up to 22 lbs (9.9 kgs)
  • 5-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Overview

The VESA-compliant DDR1327SFC Full Motion Flex Arm Desk Clamp attaches to your desk, table or workstation, allowing you to mount a monitor above it and free up valuable workspace. Ideal for home and office, the DDR1327SFC fits most flat-panel displays from 13 to 27 inches.
Swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your monitor to fit your environment and comfort level. Move the screen closer to you, or push it out of your way when not in use. A 180° swivel and -15° to 15° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.
Durable clamp attaches to most flat surfaces up to 3.5 inches thick with a firm grip. Swivel arm supports up to 22 lbs (9.9 kgs). The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces up to 3.5 in. thick
  • Fits most flat-panel displays from 13 to 27 in.
  • Swivel arm adjusts independently for angle and height
  • Ideal for home and office use
Convenient One-Touch Adjustment
  • 180° swivel and -15° to +15° tilt capability provides comfortable viewing
  • Full 360° rotation for viewing in portrait or landscape orientation
Durable Metal Construction
  • Supports up to 22 lbs (9.9 kgs)
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included
  • Display cable attaches to swivel arm with included clips to reduce clutter
VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm

Package Includes

  • Adapter bracket assembly
  • Pole
  • Desk clamp assembly
  • (4) M4 screws
  • (4) M5 screws
  • (4) D5 washers
  • Base plate
  • Pad
  • Hex key, 3 mm
  • Hex key, 4 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187109
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
MotionFull
Mounting LocationDesk Clamp
Degrees of Motion-15/+15 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)13
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)22
Number of Displays1
Shipping Dimensions (hwd / in.)4.90 x 9.60 x 15.60
Shipping Weight (lbs.)8.00
Unit Dimensions (hwd / in.)14.37 x 6.29 x 16.93
Unit Weight (lbs.)5.94
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.