Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

7.7kW Single-Phase 200-240V Basic PDU, 4 C19 Outlets, IEC 309 32A Blue Input, 3.6 m Cord, 1U Rack-Mount


Delivers 200-240V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for data centers, server rooms and network wiring closets.
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • 4 rear C19 outlets
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Dual 20A circuit breakers protect against overloads
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUH32HV19

Extended Warranty Options
Have a Question?
Contact Us

Overview

The PDUH32HV19 7.7kW Single-Phase 200-240V Basic PDU is a versatile no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUH32HV19 features four rear C19 outlets. The IEC 309 32A Blue (2P+E) input plug with 3.6 m cord connects to your facility’s compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. Dual 20A circuit breakers protect connected equipment from dangerous overloads. The reversible all-metal housing supports a variety of mounting options, including 1U horizontal or 0U vertical mounting in EIA-standard 19-inch racks, under a counter or on a wall or workbench.

Features

Reliable Single-Phase 32A 200-240V Power Distribution
  • Ideal no-frills PDU for data centers, server rooms and network wiring closets
  • 4 rear C19 outlets
  • IEC 309 32A Blue (2P+E) input with 3.6 m power cord
  • Rear-panel grounding lug
  • Dual 20A circuit breakers protect against overloads

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Reversible all-metal housing faces front or rear in rack
  • Supports 1U horizontal or 0U vertical mounting in EIA-standard 19 in. racks
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDUH32HV19 7.7kW Single-Phase 230V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183200
PDU TypeBasic
INPUT
PDU Input Voltage200-240V
Recommended Electrical ServiceSingle-phase 32A 200-240V service
Maximum Input Amps32
PDU Plug TypeIEC-309 32A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) C19
Output Nominal Voltage200-240V
Overload ProtectionTwo 20A circuit breakers protect 2 outlets each
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount, 0U vertical mount, wallmount and under-counter
Minimum Device Depth (in.)6.8
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)3.00 x 20.25 x 11.25
Shipping Weight (lbs.)7.07
Unit Dimensions (hwd / in.)1.75 x 17.5 x 3.75
Unit Weight (lbs.)6.32
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5 to 95% non-condensing
FEATURES & SPECIFICATIONS
TVSS Grounding  Rear grounding lug
STANDARDS & COMPLIANCE
CertificationsTested to CE (EN 60950-1), CE Class A, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the PDUH32HV19 model support page.

Services

Extended Warranty

Part Number Description
WEXT1C 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2C 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3C 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.