Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (32-C13, 6-C19), IEC309 16A Blue 16A, 0U Vertical


  • Local metered single phase 16A 208/230V 0U 63.75in / 162cm vertical rackmount PDU
  • Two-digit meter reports output current in amps
  • 10ft / 3m input cable with IEC309 Blue 16A input connection
  • 38 output receptacles (6 C19, 32 C13), included plug-lock cord retention sleeves
  • Toolless button mount and bolt-down bracket installation hardware included
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMV16HV

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite single phase Local Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital display. Enables visual monitoring of PDU load levels to prevent overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

Features

  • 3.84kW 16A single phase 208/230V Local Metered Power Distribution Unit / PDU
  • Two-digit lighted meter reports combined total output current in amps
  • 10ft / 3m input cable with Blue IEC309 16A input plug
  • 0U 63.75in / 162cm vertical rackmount format installs vertically, using no rack spaces
  • 38 total outlets (6 C19, 32 C13)
  • Plug-lock cord retention sleeves keep C20 and C14 equipment plugs from accidental disconnection
  • Toolless installation supported in button-mount compatible equipment racks
  • Bolt-down installation brackets support installation in other racks and additional surfaces

Package Includes

  • PDUMV16HV 63.75 inch local metered PDU with owner's manual
  • Plug-lock cord retention sleeves (32 C14 and 6 C20)
  • Set of mounting brackets and installation hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182876
PDU TypeLocal Metered
INPUT
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 16/20A 230/208V service
Maximum Input Amps16
PDU Plug TypeIEC-309 16A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.7kW (230V), 3.3kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(32) C13; (6) C19
Output Nominal Voltage208/230V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
PHYSICAL
Material of ConstructionAluminum
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)2.90 x 5.10 x 65.40
Shipping Weight (lbs.)7.90
Unit Dimensions (hwd / in.)63.75 x 2.25 x 3.75
Unit Weight (lbs.)5.3
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity0-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
STANDARDS & COMPLIANCE
CertificationsTested to IEC62368-1 (CE/EU), EAC (Russia), GOST (Russia), NOM, (Mexico), RETIE (Columbia), RoHS Compliant
Certification DetailsSeries Number(s) AGPD6674
Certification & ComplianceCE (Europe); IEC 62368-1; EAC (Russia); GOST (Russia); NOM (Mexico); RETIE (Colombia); RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the PDUMV16HV model support page.

Related Products

Power Cords and Adapters

  Model Number Description
Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13LA P004-002-13LA Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black P004-002-13RA P004-002-13RA Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black

Services

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems
WEXT2C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3C Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.