Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

7.7kW Single-Phase Local Metered PDU, 200-240V Outlets (8 C19 and 40 C13), IEC-309 32A Blue Input, 10 ft. (3.05 m) Cord, 0U Vertical, TAA, 70 in.


Distributes 32A single-phase AC power to as many as 48 servers, routers, switches and other networking rack equipment. Features digital ammeters for real-time monitoring of load levels to prevent overloads.

  • Ideal for server rooms, network closets and data centers
  • Dual load banks with 24 outlets each (4 C19 and 20 C13)
  • Dedicated 20A circuit breakers protect output
  • IEC-309 32A blue input plug with 10-ft. (3.05 m) cord
  • Ready for immediate toolless 0U installation
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

PDUMV32HV

Extended Warranty Options
Have a Question?
Contact Us

Overview

The 70-inch (178-centimeter) PDUMV32HV 32A 200-240V 7.7kW Single-Phase Local Metered Power Distribution Unit features 48 outlets for distributing single-phase AC power to rack-mounted equipment, including computers, routers, switches and servers.

Outlets are arranged in two separate load banks, each with 24 outlets (4 C19 and 20 C13), a dedicated 20A circuit breaker and a digital meter that reports the bank's real-time output current in amps. The ammeters let you visually monitor each bank and maintain balanced loads to prevent circuit overloads and downtime due to breakers tripping. Special guards prevent the breakers from tripping accidentally. Outlets, breakers and ammeters are color-coded and labeled for easy identification.

An ideal PDU for server rooms, network closets and data centers, the PDUMV32HV's all-metal housing comes ready to mount vertically in your rack using the preinstalled 9 mm buttons or the included hardware. The IEC-309 32A blue input plug with 10-ft. (3.05 m) cord connects to your facility's compatible AC power source, generator or protected UPS. Included C20 and C14 plug-lock inserts connect to your components' plugs to ensure they remain connected and continuously powered. Use the included ground screw to connect any equipment that requires a chassis ground.

Features

Digital Meters Help Prevent Overloads
  • Dual digital ammeters report real-time output current in amps
  • Visual monitoring of PDU load level prevents overloading as more equipment is connected

Distributes Plenty of Single-Phase Power
  • 32A 200-240V 7.7kW local metered PDU
  • 48 200-240V outlets—24 per bank (4 C19 and 20 C13)—distribute single-phase power to connected equipment
  • Dual load banks with separate 20A circuit breakers and digital ammeters
  • Special guards prevent breakers from accidentally tripping
  • Each bank is color-coded and labeled for convenient identification

Connects to AC Power Source
  • IEC-309 32A blue input plug with 10-ft. (3.05 m) cord for easy connection to main power source, generator or protected UPS
  • Included plug-lock inserts ensure components remain connected and powered
  • Included ground screw for equipment requiring chassis ground

Easy to Mount With or Without Tools
  • Ready for immediate toolless 0U installation using preinstalled 9 mm mounting buttons (spare 2.9 mm and 4.6 mm buttons included)
  • Nut-and-bolt vertical installation possible with included mounting hardware
  • Use included PDUMVROTATEBRKT mounting accessory for installation with outlets facing rear

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • PDUMV32HV 32A 200-240V 7.7kW Single-Phase Local Metered PDU
  • Plug-lock inserts (8 C20, 40 C13)
  • Spare installation buttons, 2.9 mm/4.6 mm
  • Ground screw
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332182814
PDU TypeLocal Metered
INPUT
PDU Input Voltage200; 208; 230; 240
Recommended Electrical ServiceSingle-phase 32A 200-240V service
Maximum Input Amps32
PDU Plug TypeIEC-309 32A BLUE (2P+E)
Input PhaseSingle-Phase
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details7.7kW (240V), 7.4kW (230V), 7kW (220V), 6.7kW (208V), 6.4kW (200V) / 32A total capacity; 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(40) C13; (8) C19
Output Nominal Voltage200-240V
Overload ProtectionTwo 20A circuit breakers protect 24 outlets each
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of output current for each output load bank; Outlets, circuit breakers and current meters are color-coded and labeled for easy identification (Black: 20A Bank 1 / Gray: 20A Bank 2)
Front Panel LCD DisplaySet of two digital current meters report output current in two segments
PHYSICAL
Material of ConstructionMetal
Form Factors Supported0u vertical installation in equipment racks, plus under-counter and wallmount
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.89 x 9.65 x 75.87
Shipping Weight (lbs.)17.60
Unit Dimensions (hwd / in.)70 x 2.17 x 2.52
Unit Weight (lbs.)12.35
ENVIRONMENTAL
Operating Temperature Range0C ~ 50C (32F ~ 122F)
Storage Temperature Range-30°C to +60°C (-22°F to +140°F)
Relative Humidity5-95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
STANDARDS & COMPLIANCE
Certification & ComplianceIEC 62368-1; NOM (Mexico); RETIE (Colombia); FCC Part 15 Class B (USA); RoHS; CE (Europe)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the PDUMV32HV model support page.

Related Products

Power Cords and Adapters

  Model Number Description
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P005-002 P005-002 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P005-006 P005-006 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P005-010 P005-010 Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black
C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black P032-007 P032-007 C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black P036-002 P036-002 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black
Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black P036-006 P036-006 Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black P047-002 P047-002 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black P047-004 P047-004 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black P047-006 P047-006 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black P047-010 P047-010 Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black

Services

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems
WEXT2C Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3C Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.