Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations


Adds a reversible handle, rolling caster wheels and a power cord manager to select AC and USB tablet/Chromebook charging stations. Ideal for schools, offices and other locations where multiple tablets or Chromebooks are used.
  • Converts an AC or USB charging station into a mobile cart*
  • Supports maximum load capacity of 350 lb.
  • Includes reversible handle and power cord manager
  • Includes 2 swivel/locking casters and 2 swivel-only casters
  • Comes with all necessary installation hardware

*CS16USB charging stations excluded
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

CSHANDLEKIT

Have a Question?
Contact Us

Overview

The CSHANDLEKIT Mobile Cart Conversion Kit includes a reversible handle, rolling caster wheels and power cord manager that easily attach to your AC or USB charging station.* Perfect for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly, the CSHANDLEKIT allows for smooth mobility of your charging station. The four rolling casters are non-marking for environments where this is mandatory, and two of the casters lock into place for maximum stability at rest. The casters, easy-grip handle and convenient power cord manager mount to the charging station using the included hardware. The CSHANDLEKIT supports a maximum load capacity of 350 pounds.

*CS16USB charging stations excluded

Features

Converts Your AC or USB Tablet/Chromebook Charging Station Into a Mobile Cart*
  • Adds reversible handle, rolling caster wheels and power cord manager to your charging station
  • Ideal for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly
  • Supports a maximum load capacity of 350 lb.
  • 2 swivel/locking casters and 2 swivel-only casters—all are non-marking
  • Comes with all necessary installation hardware

*CS16USB charging stations excluded

Package Includes

  • Reversible handle
  • Power cord manager
  • (4) Non-marking casters, 4 in.
  • (2) Caster-mounting brackets
  • (2) Handle-mounting brackets
  • (12) M5 screws
  • (12) M5 locking washers
  • (16) M6 screws
  • (16) M6 locking washers
  • (16) M6 flat washers
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188939
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.60 x 27.56 x 11.02
Shipping Weight (lbs.)23.00
Unit Weight (lbs.)21.15
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
CS16AC | Charging Stations & Chargers CS16AC 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS32AC | Charging Stations & Chargers CS32AC 32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USB | Charging Stations & Chargers CS48USB 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USBW | Charging Stations & Chargers CS48USBW 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.