Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Model Number: DDR1327DCS


Mounts 2 monitors off the surface of your desk, table or workstation to free up valuable space. Tilts from -80° to +90°. Ideal for home or office use.
  • Fits most flat-panel displays from 13 to 27 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel and -80° to +90° tilt for wide range of motion
  • Each swivel arm supports up to 22 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The VESA-compliant DDR1327DCS Dual Full Motion Flex Arm Desk Clamp attaches to your desk, table or workstation, allowing you to mount two monitors above it and free up valuable workspace. Ideal for home and office, the DDR1327DCS fits most flat-panel displays from 13 to 27 inches.

Dual swivel arms can be independently adjusted for angle and height to give you maximum flexibility in positioning your monitors to fit your environment and comfort level - Note: Arms cannot be positioned directly across from each other.. Move a screen closer to you, or push both screens out of your way when not in use. A 180° swivel and -80° to +90° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.

Durable clamp attaches to most flat surfaces up to 2.4 inches thick for a firm grip. Each swivel arm supports up to 22 pounds. The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces from 0.4 in. to 2.4 in.
  • Fits most flat-panel displays from 13 to 27 in.
  • Dual swivel arms adjust independently for angle and height - Note: Arms adjust independently and cannot be positioned directly across from each other
  • Ideal for home and office use

Convenient One-Touch Adjustment
  • 180° swivel and -80° to +90° tilt capability provides comfortable viewing from multiple angles
  • Full 360° rotation for viewing in portrait or landscape orientation

Durable Metal Construction
  • Each swivel arm supports up to 22 lb.
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included



VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm

Package Includes

  • Desk mount assembly
  • End cap
  • (2) Arms
  • (2) Mounting assemblies
  • (3) Collars
  • (2) Sleeves
  • (2) Knobs
  • (8) M4 screws
  • (8) M5 screws
  • (8) Washers
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual

Specifications

OVERVIEW
UPC Code037332187116
PHYSICAL
ColorBlack; Silver
Degrees of Motion-80/+90 Tilt; 180 Swivel; 360 Rotate
Material of ConstructionSteel
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)22
Minimum Screen Size (in.)13
MotionFull
Mounting LocationDesk Clamp
Number of Displays2
Shipping Dimensions (hwd / in.)4.90 x 9.70 x 20.40
Shipping Weight (lbs.)8.80
Unit Dimensions (hwd / in.)12.52 x 33.86 x 4.45
Unit Weight (lbs.)6.56
VESA Pattern (mm)  75x75; 100x100
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementYes
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DDR1327DCS model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.