Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Full-Motion Universal Tablet Desk Clamp for 7 in. to 10 in. Tablets


Mount your tablet above or below the surface of your desk, table or workstation to free up valuable space. Customize the tablet’s angle and height for comfortable viewing.
  • Clamps to most flat surfaces up to 1.6 in. thick
  • Fits most tablets ranging from 7 to 10 in.
  • Attaches above or below your workspace’s surface
  • Rotates 360° in portrait and landscape orientations
  • Supports up to 2.2 lb.
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DDR0710SC

Have a Question?
Contact Us

Overview

The DDR0710SC Full-Motion Universal Tablet Desk Clamp attaches to your desk, table or workstation, allowing you to mount your tablet above or below it and free up valuable workspace. Upside-down mounting to a cabinet or workstation lets you read recipes or instructions at eye level. Clamps firmly to most flat surfaces up to 1.6 inches thick. Flexible arm lets you adjust your tablet’s angle and height to fit your environment and comfort level. Fits tablets ranging from 7 to 10 inches. Rotates 360°, so you can view your tablet in portrait and landscape orientations. Easy installation in seconds with no tools necessary. Supports tablets up to 2.2 pounds.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces up to 1.6 in. thick
  • Fits most tablets from 7 to 10 in.
  • Mounts above or below your workspace’s surface
  • Upside-down mounting lets you read recipes or instructions at eye level
  • Flexible arm lets you adjust height and angle for comfortable viewing
  • Full 360° rotation in both portrait and landscape orientations

Installs in Seconds
  • No tools necessary
  • Supports up to 2.2 lb.

Package Includes

  • DDR0710SC Full-Motion Universal Tablet Desk Clamp
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190543
PHYSICAL
ColorBlack
Degrees of Motion-180/+180 Tilt; 360 Swivel; 360 Rotate
Material of ConstructionPlastic and metal
Maximum Screen Size (in.)10
Maximum Weight Capacity (lbs.)2.2
Minimum Screen Size (in.)7
MotionFull
Mounting LocationDesk Clamp
Shipping Dimensions (hwd / in.)3.15 x 8.26 x 11.42
Shipping Weight (lbs.)1.72
Unit Dimensions (hwd / in.)7.17 x 9.61 x 2.75
Unit Weight (lbs.)1.28
FEATURES & SPECIFICATIONS
Tools NecessaryNo
Cord ManagementNo
CERTIFICATIONS
ApprovalsRoHS3, REACH and CE
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
DDR0710SC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.