Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Replacement Battery Cartridge for select APC UPS

Model Number: RBC7A


  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery set is carefully configured to meet or exceed all of the original manufacturer specifications and ships pre-assembled and ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with select UPS systems from APC and other major brands See Tripp Lite's UPS replacement battery page to confirm compatibility and quantity required.

Features

  • Restores your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models SU700XL, SU700XLNET, SU1000XLNET, BP1400, SUVS1400, SU1400, SU1400NET, and SUA1500

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118431
BATTERY
Typical Battery Lifespan3 - 5 years, depending on host UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)9.25 x 8.75 x 9.25
Shipping Weight (lbs.)25.80
Unit Dimensions (hwd / in.)6.5625 x 5.875 x 7
Unit Weight (lbs.)24.1
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation (ft.)0 - 10,000
Storage Elevation (ft.)0 - 50,000
Operating Elevation (m)0-3000 m
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Resources & Downloads

support icon

Do you own a
RBC7A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.