Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Up to 30% longer runtime than basic replacements
  • OEM certified premium batteries
  • Rugged, leakproof construction
  • Maintenance-free
  • Wide operating temperature range
  • 18-month limited warranty

Features

  • Restores your UPS to its original runtime specifications
  • Comes pre-assembled and ready for installation into your UPS system
  • Reusable packaging holds expired batteries for recycling center delivery
  • Compatible with many brands and models, including APC models BK200, BK250B, BK280B, BP280, BP280PNP, BP280C, BP280S, BK300, BK350, BK400, BK400B, BP420, BP420C, BP420PNP, BP420S, BK500M, PCPER, PCPRO, SUVS420, SU420NET, BP350UC, BP500CLR, BP500UC

Package Includes

  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118394
BATTERY
Included Battery SetContains (1) 12V 7AH sealed lead acid batteries
Typical Battery Lifespan3 - 5 years, depending on host UPS operating conditions
PHYSICAL
Shipping Dimensions (hwd / in.)6.10 x 7.50 x 11.90
Shipping Weight (lbs.)8.40
Unit Dimensions (hwd / in.)1.900 x 4.000 x 5.500
Unit Weight (lbs.)5.5
ENVIRONMENTAL
Relative Humidity0 - 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0 - 50,000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)18-month limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.