Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Tilt Wall Mount for 60" to 100" TVs and Monitors, UL Certified


Low-profile mount hangs a flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants. Tilts to provide optimal viewing angles.
  • Fits most flat-panel displays from 60 to 100 in.
  • Hangs out of sight for a sleek, professional appearance
  • -15° to +15° tilt capability for wide range of motion
  • Supports up to 350 lb.
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DWT60100XX

Have a Question?
Contact Us

Overview

The VESA-compliant DWT60100XX Tilt Wall Mount allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 60 to 100 inches. A -15° to +15° tilt capability minimizes glare and provides comfortable viewing from multiple angles.

Low-profile mount is concealed behind the display to give a sleek, professional appearance. Display brackets with connected straps adjust to compensate for off-center wall studs. Durable all-metal frame with scratch-resistant powder-coated finish supports up to 350 pounds. Mounting hardware included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 300 x 700 mm, 300 x 800 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 400 x 700 mm, 400 x 800 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 500 x 600 mm, 500 x 700 mm, 500 x 800 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 600 x 700 mm, 600 x 800 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 700 x 700 mm, 700 x 800 mm, 800 x 300 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 800 x 700 mm, 800 x 800 mm, 900 x 400 mm, 900 x 500 mm, 900 x 600 mm, 900 x 700 mm, 900 x 800 mm, 1000 x 400 mm, 1000 x 500 mm, 1000 x 600 mm, 1000 x 700 mm and 1000 x 800 mm

Features

Mounts Your TV or Monitor to the Wall
  • Fits most flat-panel televisions, monitors and other displays from 60 to 100 in.
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
  • Mounts out of sight behind display for sleek, professional appearance
  • Mounting hardware included
  • Tested in accordance with UL Standard 2442

Convenient One-Touch Adjustment
  • -15° to +15° tilt capability provides comfortable viewing from multiple angles
  • Improves viewing angles in applications where audience is below the display

Durable Metal Construction
  • Supports up to 350 lb.
  • Adjustable display brackets with connected straps compensate for off-center wall studs
  • Scratch-resistant powder-coated finish

VESA Compliance
  • Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400mm, 200 x 500 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 300 x 500 mm, 300 x 600 mm, 300 x 700 mm, 300 x 800 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 400 x 500 mm, 400 x 600 mm, 400 x 700 mm, 400 x 800 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 500 x 500 mm, 500 x 600 mm, 500 x 600 mm, 500 x 700 mm, 500 x 800 mm, 600 x 300 mm, 600 x 400 mm, 600 x 500 mm, 600 x 600 mm, 600 x 700 mm, 600 x 800 mm, 700 x 300 mm, 700 x 400 mm, 700 x 500 mm, 700 x 600 mm, 700 x 700 mm, 700 x 800 mm, 800 x 300 mm, 800 x 400 mm, 800 x 500 mm, 800 x 600 mm, 800 x 700 mm, 800 x 800 mm, 900 x 400 mm, 900 x 500 mm, 900 x 600 mm, 900 x 700 mm, 900 x 800 mm, 1000 x 400 mm, 1000 x 500 mm, 1000 x 600 mm, 1000 x 700 mm and 1000 x 800 mm

Package Includes

  • Wall plate
  • Mounting template
  • (2) Adapter brackets
  • (2) Tilt adjusting knobs
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (4) Big spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186683
PHYSICAL
ColorBlack
Degrees of Motion-15/+15 Tilt
Material of ConstructionSteel
Maximum Screen Size (in.)100
Maximum Weight Capacity (lbs.)350
Minimum Screen Size (in.)60
MotionTilt
Mounting LocationWall
Number of Displays1
Shipping Dimensions (hwd / in.)2.70 x 9.20 x 46.60
Shipping Weight (lbs.)21.40
Unit Dimensions (hwd / in.)32.76 x 44.88 x 5.12
Unit Weight (lbs.)17.36
VESA Pattern (mm)  1000x400; 1000x500; 1000x600; 1000x700; 1000x800; 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 400x500; 400x600; 400x700; 400x800; 500x200; 500x300; 500x400; 500x500; 500x600; 500x700; 500x800; 600x300; 600x400; 600x500; 600x600; 600x700; 600x800; 700x300; 700x400; 700x500; 700x600; 700x700; 700x800; 800x300; 800x400; 800x500; 800x600; 800x700; 800x800; 900x400; 900x500; 900x600; 900x700; 900x800
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
CERTIFICATIONS
ApprovalsRoHS3, REACH and CE
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DWT60100XX model support page.

Accessories

Services

Installation

Part Number Description
W11-DM-56 Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours
W11-DMWG-56 Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.