Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 3M (10 ft.)

Model Number: N425-03M


  • Converts Singelemode LC GBIC to Multimode SC Patch Panel
  • 62.5/125 and 8.3/125
  • Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lites Mode Conditioning Cables are designed for use in Gigabit Ethernet 1000BASE-LX applications. N425-Series cables convert a Singlemode LC GBIC to an SC Multimode patch bay. They are fully compliant with IEEE 802.3z application standards. Mode Conditioning Cables are needed in applications where high-speed Gigabit 1000BASE-LX routers and switches are being deployed into existing Multimode plants. The need for this patch cord is due to the single-mode launch nature of the -LX or long-wave (1300 nm) transceiver modules used for Gigabit Ethernet. Launching a single-mode laser into the center of a multimode fiber can cause multiple signals to be generated that confuses the receiver at the other end of the fiber. These multiple signals, caused by Differential Mode Delay (DMD) effects, severely limit the cable distance lengths for operating Gigabit Ethernet. A mode conditioning patch cord eliminates these multiple signals by allowing the single-mode launch to be offset away from the center of a multimode fiber.

Features

  • Use LC GBIC Singlemode Transceivers on Multimode Fiber Backbones with SC patch bays
  • 62.5/125 and 8.3/125
  • Offsets the Singlemode Laser launch from the center of a Multimode fiber
  • Available in a variety of connector combinations

Package Includes

  • LC Mode Conditioning to SC Fiber Optic Patch Cable, 3M ( 10-ft. )
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167798
Clad Diameter125 micron; 125 micorn
Core Diameter62.5 micron; 8.3 micron
Number of Fibers2
INPUT
Cable Length (ft.)9.8
Cable Length (in.)118.1
PHYSICAL
ColorOrange; Yellow
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1SC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMode Conditioning
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N425-03M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.